ULM Series Cylindrical Laser Mounts attach to 340-RC and 370-RC Rod Clamps and provide a convenient way to attach any 11.75 in. (25.444.5 mm) diameter cylindrical laser to Newport positioners and tables. To prevent wobble, the laser head is held securely by a nylon thumbscrew against two full-length contacts formed by a V-groove.
Model ULM-TILT provides two axes of precision angular adjustment using a stable kinematic three-point design for drift-free pointing of laser heads and other cylindrical objects. It features hardened and polished ball and V-groove kinematic pivots to assure repeatable angular orientation and thermal stability. Its high-resolution adjustment screws act on hardened carbide inserts for smooth adjustment, minimal cross coupling and accurate beam placement. Where direct reading of position is desired, micrometer-based versions are available.
The ULM-TILT can be mounted to other Newport mounts, rod clamps and positioners via two clearance-mounting holes.
Model ULM is a fixed, non-adjustable laser mount that may be bolted to other components via three horizontal clearance holes. This laser is clamped in the same way as the ULM-TILT .