The versatility and utility of CH Series Cube Beamsplitter Holders make them an indispensable tool in the optics laboratory. Their modular design allows optics that are commonly used with beamsplitters, such as wave plates, polarizers, filters, lenses, and mirrors to be quickly attached and removed. Used in conjunction with an affordable assortment of standard 0.5 in. (12.7 mm) and 1 in. (25.4 mm) optics, the cube holders quickly convert into a broad range of general optical devices. Diagrams and sample order lists for three of the most common configurations are shown: an optical isolator, T-splitter, and variable attenuator/beamsplitter.
The cube beamsplitter holders external thread is compatible with our RSP Series, 481-A , and RS65 Rotation Stages for precise rotation of a beamsplitter cube.
The CH-1 Beamsplitter Cube Holders aluminum housing contains an internal 1 in. (25.4 mm) beamsplitter holder (beamsplitter not included). Ports allow optics to be positioned in beam entry and exit paths. Standard 1 in. (25.4 mm) optics may be quickly attached to Cube Holder ports using Newport LPLH-1T optic holders, which attach to the side ports.
Optional Set-ups