|
|
| Cube Beamsplitter Holders |
|
|
CH-1 and CH-0.5
|
-
Modular, beamsplitter mounts- Integrates beamsplitter and standard optics into a single, compact unit
- Post-mountable; compatible with 1 in. and 2 in. rotary stages
|
|
|
|
Product Description
Product Detail
Drawings
Catalog PDF
3-D Model
|
Product Description
The versatility and utility of CH Series Cube Beamsplitter Holders make them an indispensable tool in the optics laboratory. Their modular design allows optics that are commonly used with beamsplitters, such as wave plates, polarizers, filters, lenses, and mirrors to be quickly attached and removed. Used in conjunction with an affordable assortment of standard 0.5 in. (12.7 mm) and 1 in. (25.4 mm) optics, the cube holders quickly convert into a broad range of general optical devices. Diagrams and sample order lists for three of the most common configurations are shown: an optical isolator, T-splitter, and variable attenuator/beamsplitter. The cube beamsplitter holders external thread is compatible with our RSP Series, 481-A, and RS65 Rotation Stages for precise rotation of a beamsplitter cube.
The versatility and utility of CH Series Cube Beamsplitter Holders make them an indispensable tool in the optics laboratory. Their modular design allows optics that are commonly used with beamsplitters, such as wave plates, polarizers, filters, lenses, and mirrors to be quickly attached and removed. Used in conjunction with an affordable assortment of standard 0.5 in. (12.7 mm) and 1 in. (25.4 mm) optics, the cube holders quickly convert into a broad range of general optical devices. Diagrams and sample order lists for three of the most common configurations are shown: an optical isolator, T-splitter, and variable attenuator/beamsplitter. The cube beamsplitter holders external thread is compatible with our RSP Series, 481-A, and RS65 Rotation Stages for precise rotation of a beamsplitter cube.
|
|
Ordering Information | | Quantity | Model | Description | Price | | | CH-0.5 | 0.5 in. (12.7 mm) Cube Beamsplitter Holder | | | | CH-1 | 1 in. (25.4 mm) Cube Beamsplitter Holder | | | | MLH-0.5 | 0.5 in. (12.7 mm) Optic Holder | | | | CH-PORT | Optic Adaptor for CH-0.5 | | | | LPLH-1T | 1.0 in. (25.4 mm) Optic Holder | |
| |
|
|
|
|
|
|
|
|
Back To Top
|
|
|
| |
|
|
|
|
|
|
|
|
|