|  
   
  Spectroscopy Instruments
    Accessories for Spectroscopy Instruments
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Array Detectors and CCDs
    Benchtop Spectrometers and CCD cameras
    FT-IR Spectrometers
    Minispectrometers and Array Detectors
    Monochromators and Spectrographs
    Single Channel Detection Systems
 Show All Product Lines
Home > Products > Spectroscopy Instruments > Accessories for Spectroscopy Instruments > Coupler for Oriel Fiber Bundles

Coupler for Oriel Fiber Bundles
Coupler for Oriel Fiber Bundles
77807 Fiber Bundle Coupler, and two Fiber Bundles.

  • Couple two Oriel Fiber Bundles together
  • Simple and inexpensive

Product Description Catalog PDF
Product Description
The 77807 joins two Oriel Fiber Bundles. This cylinder with thumb screws has an 11 mm internal diameter. Some loss of transmitted energy occurs due to reflection losses and misalignment of the bundles. Due to potential misalignment losses, we do not recommend this device for bundles with diameters of less than 2 mm (0.08 inch).


Ordering Information
 Quantity Model Description Price
  77807 Fiber Bundle Connector 

Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .