The Cornerstone 130 family of Oriel Monochromators supports two gratings simultaneously, which can be easily interchanged, has an integrated shutter, and is available with RS 232 and IEEE-488 interfaces or with USB 2.0. Its simplicity, high performance, and economical price make it an ideal instrument for research or OEM applications.
Optical Configuration
The optical design of these instruments is based on an out of plane version of the Ebert-Fastie monochromator. This is a 180°, in-line configuration, which simplifies system alignment. Additionally, this compact design has a very small footprint so it requires little tabletop space. For the Cornerstone 130, we computer optimized this optical configuration to ensure the highest resolution, greatest throughput, and the lowest stray light. Although the system is a fast F/3.7, the optimized design provides excellent stray light rejection while minimizing aberrations.
Fig. 1 Optical configuration of the CornerstoneTM 130 Monochromators
Motorized Wavelength Drive
The CornerstoneTM 130 is our only automated 1/8 m monochromator. Your computer controls everything. The wavelength drive in this monochromator was designed to increase speed as much as possible without sacrificing accuracy or precision. This rapid direct drive mechanism slews at a maximum rate of 205 nm/s (with 1200 l/mm grating). Wavelength accuracy with a 1200 l/mm grating is 0.50 nm and precision is a tight 0.11 nm. Cornerstone 130 also uses the wavelength drive to change gratings; the rapid slew rate of the instruments drive allows grating changes in only ~10 seconds.
Stray Light
Stray light comes in a number of different forms and may be caused by a wide variety of design and manufacturing factors. The Cornerstone 130 incorporates a sophisticated design, proven materials, and a quality manufacturing system to ensure high stray light rejection. The amount of stray light measured on top of true signal will depend on many experimental factors as well as the performance of the instrument. When comparing stray light specifications it is important to compare values that were measured under identical circumstances. The spectral distribution of the source and the response of the detection system are often the dominant factors when determining a stray light value. Here we list two stray light tests to provide some meaningful points of comparison. Both measurements used a UV-VIS photomultiplier, Oriel model 77340 . The first test also used an Oriel deuterium source.
Measurement 1*
Using a holographic grating, blazed at 250 nm, the signal at 210 nm with a glass plate in the beam path was 0.1% of the signal at 210 nm without the glass. At 250 nm, the stray light signal was only 0.025% of the unblocked signal.
Measurement 2**
Using a Helium Neon Laser at 632.8 nm focused on the slit in an F/4 cone, the average of the stray radiation readings at 612.8 and 652.8 nm was 0.008% of the signal at 632.8 nm. A 1200 l/mm, 500 nm blaze ruled grating was used. In this case, the response of the detector is irrelevant as the only light detected is at 632.8 nm.
Instrument Control
We have made it as easy as possible to harness all the power of the Cornerstone 130. We offer two models: one with RS232 and IEEE-488 interfaces, and the other with a USB 2.0 interface. The optional Oriel remote hand controller is usable with either model. You can communicate with either version of the Cornerstone 130, in one of 3 manners.
Hand Controller
The 74009 Hand Controller is a dedicated interface just for the Cornerstone Monochromator Family. There is no need to memorize commands or key sequences; the 24 keys are clearly labeled with functions like Step Up, Go Wave, and Shutter. The backlit LCD display provides constant information on grating lines/mm, filter wheel position, current wavelength, and shutter status. The 74009 provides intuitive access to nearly all the functionality of the Cornerstone 130.
Computer Control
The computer interface was also designed for simplicity and ease of use. The Cornerstone ASCII command set is simple to use via RS 232 or GPIB. For example, close the shutter is SHUTTER C and change to the second grating is GRAT 2.
Complete Software Packages
We offer various software applications for Cornerstone:
- A simple utility program to get up and running right away (included with all Cornerstone 130 instruments)
- For LabView programming we offer VIs (included with all Cornerstone 130 instruments)
- TRACQ Basic is an optional instrument control and data acquisition software package. It controls the Cornerstone 130, its accessories, the Oriel Merlin Digital Lock-in, and new Optical Power Meter. TRACQ BasicTM lets you set the monochromator parameters, i.e. grating changeover point, data collection points, etc., and walk away while Cornerstone does the work .
Interchangeable Gratings
Each Cornerstone 130 grating comes mounted in its own pre-adjusted holder. Thus, the gratings are individually replaceable in the field. If, or when, your experiment changes, if you move to a new wavelength range, or if you require greater resolution - just order the single grating you need. There is no reason to send your entire system back, or to purchase multiple gratings all at once. Changing a grating takes only a few minutes and you will get repeatable results every time. The Cornerstone 130 holds two gratings simultaneously; if you wish to only use one grating, you will need to order the 74005 Grating Place Holder.
We offer a complete range of holographic and ruled gratings. Our standard Cornerstone gratings are listed in Table 1. Special gratings can be provided as well; contact a Sales Engineer with your requirements.
Table 1 Grating Specifications for Cornerstone 130 1/8 m Monochromator
These gratings are mounted in pre-adjusted holders which can be inserted and removed, at any time, from the Cornerstone 130.
|
Model |
Line Density (I/mm) |
Blaze Wavelength |
Type |
Reciprocal Dispersion (nm/mm)* |
Peak Efficiency (%) |
Primary Wavelength Region ** |
Instrument's Upper Wavelength Mechanical Limit (for specificed grating) |
| 74020
|
3600 |
405 |
Gratings |
1.7 |
60 |
180 - 405 nm |
530 nm |
| 74021
|
2400 |
250 |
Gratings |
3.3 |
65 |
180 - 750 nm |
800 nm |
| 74022
|
1800 |
500 |
Gratings |
4.1 |
80 |
300 - 1070 nm |
1070 nm |
| 74023
|
1200 |
250 |
Gratings |
6.7 |
65 |
180 - 650 nm |
1600 nm |
| 74024
|
1200 |
350 |
Gratings |
6.6 |
80 |
200 - 1600 nm |
1600 nm |
| 74025
|
1200 |
750 |
Gratings |
6.2 |
85 |
450 - 1600 nm |
1600 nm |
| 74026
|
600 |
200 |
Gratings |
13.3 |
70 |
180 - 500 nm |
3200 nm |
| 74027
|
600 |
750 |
Gratings |
13.2 |
75 |
450 - 2000 nm |
3200 nm |
| 74028
|
600 |
1 |
Gratings |
13 |
80 |
600 - 2500 nm |
3200 nm |
| 74035
|
600 |
1.6 |
Gratings |
12.2 |
90 |
900 - 3000 nm |
3200 nm |
| 74029
|
300 |
2 |
Gratings |
26 |
90 |
1100 - 5000 nm |
6400 nm |
| 74030
|
200 |
1 |
Gratings |
40 |
85 |
600 - 2200 nm |
9600 nm |
| 74034
|
150 |
800 |
Gratings |
53 |
80 |
425 - 1600 nm |
12.8 µm |
| 74031
|
150 |
6 |
Gratings |
52 |
75 |
4.5 - 12 µm |
12.8 µm |
| 74032
|
75 |
7 |
Gratings |
105 |
80 |
4.5 - 20 µm |
25.6 µm |
| 74033
|
50 |
12 |
Gratings |
157 |
80 |
7 - 23 µm |
38.4 µm |
Three Types of Slits
We offer three types of slit assemblies for the CornerstoneTM 130. Choose the same size and type of slit for the input and output of your monochromator. All our slit assemblies have a 1.5 Inch Series male flange.
Micrometer Driven Slit Assembly
- Continuously variable width from 4 µm to 3 mm
- Continuously variable height from 1 to 15 mm
- ±10 µm repeatability
- ±10 µm accuracy from 4 to 250 µm, ±5% from 250 µm to 3 mm
This slit assembly uses a precision micrometer drive to adjust the width.
Multiple Fixed Slit Assembly
- 8 fixed slit positions from 50 µm to 3.16 mm
- Slit height is adjustable from 1 to 12 mm
This assembly consists of a rotating disc with 8 fixed slits. A manual wheel rotates the disc, which has a positive detent for exact repeatability of slit position.
Fixed Slit Assembly
- Most economical for single slit size
- Fixed width and height
If you only need a few slit sizes, this is the most economical choice. These are precision slits fixed on a machined slide. You need the 77294 Fixed Slit Holder to hold the slit and mate it to the monochromator.
Optional Motorized Filter Wheel
Choose the 74010 Motorized Filter Wheel to hold order sorting or neutral density filters. The 74010 holds six 1 inch (25.4 mm) diameter filters with no reduction in F/# (clear aperture, 0.87 inch (22 mm). Cornerstone 130 controls the 74010 . Filter changeover is only 1.5 seconds for adjacent filters.
Simple Filter Interchange
With most filter wheels, you have to break down the setup to change filters, but with the 74010 , the filters are held in individual mounts that snap into place from the top of the wheel. Six individual filter holders are included with each 74010 Filter Wheel. We also offer these separately under model 74011 . Mount all your filters in 74011 Holders to protect them and have them ready for insertion into the filter wheel. The 74012 Rod Mount holds a 74011 Filter Holder atop an optical rod.
Mounting
Cornerstone 130 has 1/4-20 tapped holes in the bottom for rod mounting. To hard mount the instrument to an inch or metric optical table or to a rail carrier, order the 74006 Mounting Plate. The plate adds 0.25 inch (6.35 mm) to the 1.4 inch (35.6 mm) optical height. To simplify alignment of an Oriel Light Source to Cornerstone, we offer mounting kits.
Specifications
| Focal Length |
130 |
| F/# |
F/3.7 |
| Usable Wavelength Range |
180 nm to 24 µm with interchangeable gratings |
| Spectral Resolution * |
|
| Wavelength Accuracy |
0.50 nm |
| Wavelength Precision |
0.08 nm |
| Maximum Slew Rate |
350 nm/s |
| Weight |
6.9 lb (3 kg) |
*With 1200 l/mm grating, 10 µm x 2 mm slit