|  
   
  Optics
    Accessories
    Beamsplitters
    Cylindrical and Specialty Lenses
    Diffraction Gratings
    High-Energy Optics
    Lens Selection Tutorial
    Mirrors
    Optical Filters
    Optical Systems
    Optics Sets
   
 
   
 
   
 
   
 
   
 
   
 
    Polarization Optics
    Prisms
    Replicated Mirrors
    Retroreflectors
    Spherical Lenses
    Technical Reference and Fundamental Applications
    Ultrafast Laser Optics
    Windows
 Show All Product Lines
Home > Products > Optics > Optics Sets > Configurable Neutral Density Filter Sets

Configurable Neutral Density Filter Sets
Configurable Neutral Density Filter Sets

  • Twelve 1” round or 2” square filters stored in a hardwood box
  • Select any combination of our standard absorptive neutral density filters
  • 8% discount off of individual filter price & box

Product Description Product Detail Specifications Drawings Catalog PDF
Product Description
Newport offers a customized neutral density set. Twelve filters are offered of various optical densities and two different sizes - 1" diameter or 2" square. The filters are stored in a hardwood box for convenient storage and protection.


Ordering Information
The neutral density filter set part number (ODKT-OPT) is configured as follows:




Optical Densities & Transmissions Values
 Optical Density at 546.1 nm Transmission at 546.1 nm Model Model
 25.4 mm Dia 50.8 x 50.8 mm
 0.05 89.1 % FSR-OD05 FSQ-OD05
 0.1 79.4 % FSR-OD10 FSQ-OD10
 0.15 70.8 % FSR-OD15 FSQ-OD15
 0.2 63.1 % FSR-OD20 FSQ-OD20
 0.3 50.1 % FSR-OD30 FSQ-OD30
 0.4 39.8 % FSR-OD40 FSQ-OD40
 0.5 31.6 % FSR-OD50 FSQ-OD50
 0.6 25.1 % FSR-OD60 FSQ-OD60
 0.7 20.0 % FSR-OD70 FSQ-OD70
 0.8 15.8 % FSR-OD80 FSQ-OD80
 0.9 12.6 % FSR-OD90 FSQ-OD90
 1.0 10.0 % FSR-OD100 FSQ-OD100
 1.5 3.2 % FSR-OD150 FSQ-OD150
 2.0 1.0 % FSR-OD200 FSQ-OD200
 3.0 0.1 % FSR-OD300 FSQ-OD300
 4.0 0.01 % FSR-OD400 FSQ-OD400


How to Order
The neutral density filters set is configured by specifying the filters to be placed in the twelve different slots. For example, to order a set containing four FSR-OD05 filters, four FSQ-OD05 filters, two FSQ-OD20 filters, and two FSQ-OD100 filters, order the following part number:

ODKT-OPT 01 01 01 01 0H H H H L L V V

(see Absorptive Neutral Density Filters for more information about neutral density filters specifications or to order the filters individually)
Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright Â© 1996-2008 Newport Corporation. All rights reserved .