Configurable Broadband Mirror Sets
  • NEW Gold coating
  • Twelve 1" mirrors stored in a hardwood box
  • Select any combination of our standard broadband coatings
  • 15% discount off individual mirror price
Share This Page
DescriptionSpecifications Models Catalog PDF

Newport offers customized broadband mirror sets containing twelve mirrors with six different broadband coatings to choose from, stored in a free hardwood box for convenient storage and protection.

Our popular 10D20 substrate is used for all mirrors in this kit. The 10D20 is a 1" diameter Pyrex® substrate featuring λ/10 flatness and 15-5 scratch-dig.

The four metallic coating choices are UV enhanced aluminum for 250-660 nm, enhanced aluminum for 450-700 nm, protected silver for 480-1100 nm, and gold for 650 nm-20µ. (see the Broadband Metallic Mirrors Section for specifications) Two dielectric coatings are also available for 488-694 nm and 700-950 nm. (see the Broadband Dielectric Mirrors Section for specifications)

A 15% discount from the individual mirror prices is given for the twelve mirrors bought in this set.