Newport offers customized broadband mirror sets containing twelve mirrors with six different broadband coatings to choose from, stored in a hardwood box for convenient storage and protection.
Our popular 10D20 substrate is used for all mirrors in this kit. The 10D20 is a 1" diameter Pyrex® substrate featuring λ/10 flatness and 15-5 scratch-dig.
The four metallic coating choices are UV enhanced aluminum for 250-660 nm, enhanced aluminum for 450-700 nm, protected silver for 480-1100 nm, and gold for 650 nm-20µ. (see the Broadband Metallic Mirrors Section for specifications) Two dielectric coatings are also available for 488-694 nm and 700-950 nm. (see the Broadband Dielectric Mirrors Section for specifications)
A 10% discount from the individual mirror prices is given for the twelve mirrors bought in this set.