|  
   
  Spectroscopy Instruments
    Accessories for Spectroscopy Instruments
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Array Detectors and CCDs
    Benchtop Spectrometers and CCD cameras
    FT-IR Spectrometers
    Minispectrometers and Array Detectors
    Monochromators and Spectrographs
    Single Channel Detection Systems
 Show All Product Lines
Home > Products > Spectroscopy Instruments > Accessories for Spectroscopy Instruments > Concave Reflector Assemblies for Oriel Monochromators and Spectrographs

Concave Reflector Assemblies for Oriel Monochromators and Spectrographs
Concave Reflector Assemblies for Oriel Monochromators and Spectrographs
7292 Reflector Assembly and 77250 1/8 m Monochromator.


Product Description Product Detail Specifications Catalog PDF
Product Description
These reflector assemblies focus or image a source onto or from a monochromator. Their focal lengths are matched to our 1/8 and 1/4 m monochromators and spectrographs. The assemblies are a borosilicate glass substrate coated with AlMgF2, cemented to a mirror mount. A 3.0 inch (76 mm) long optical rod is included.



Ordering Information
 Quantity Model Description Price
  7292 Concave Reflector Assembly, 2.25 x 1.5 inch, 125mm Focal Length, 1/8 m 
  7290 Concave Reflector Assembly, 2.76 x 3.3 inch, 250mm Focal Length, 1/4 m* 
  7295 Concave Reflector Assembly, 2.5 x 5.5 inch, 86mm Focal Length, 1/8 or 1/4 m 

*The reflective coating is only on 2.6 x 3.1 inches (66 x 79 mm) of the surface
Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .