|  
   
  Optics
    Accessories
    Beamsplitters
    Cylindrical and Specialty Lenses
    Diffraction Gratings
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    DIscount Optics
    High-Energy Optics
    Lens Selection Tutorial
    Mirrors
    Optical Filters
    Optical Systems
    Optics Sets
    Polarization Optics
    Prisms
    Replicated Mirrors
    Retroreflectors
    Spherical Lenses
    Technical Reference and Fundamental Applications
    Ultrafast Laser Optics
    Windows
 Show All Product Lines
Home > Products > Optics > Diffraction Gratings > Concave Constant-Deviation Monochromator Gratings

Concave Constant-Deviation Monochromator Gratings
Concave Constant-Deviation Monochromator Gratings

  • 1200 and 1500 g/mm
  • 82.38, 104.65, and 112.2 mm substrate radii
  • BK 7 substrate
  • 28, 32, and 42.4 mm square sizes

Product Description Catalog PDF
Product Description
Concave holographic gratings function as both a dispersing and focusing element for monochromators. Benefits of concave gratings include a reduction of optics in a system (compared to a lens system) and decreased optical aberrations such as coma and astigmatism.


Ordering Information

a = incidence angle
r = distance from entrance slit to grating center
b = diffraction angle
r' = distance from grating center to image
2K = angle from diffracted beam to incident beam



 Quantity Model Grooves per mm Substrate Radius
(mm)
 Imaging Range ml1, ml2
(nm)
 Blaze Wavelength
(nm)
 Reciprocal Linear Dispersion
(nm/mm)
 Entrance Slit r
(mm)
 Exit Slit r'
(mm)
 Deviation Angle 2K
(deg)
 Ruled Area
(mm)
 Substrate Dimensions
(mm)
 Input f/no Price
  13MG1200-200 1200 112.2 200-800 200 8.5 100 94 61.6 30 x 30 32 x 32 3.6 
  17MG1200-450 1200 104.65 350-1590 450 7 105 100 34.7 40 x 40 42.4 x 42.4 2.5 
  11MG1500-250 1500 82.38 200-800 250 8 74.73 80 47.1 26 x 26 28 x 28 3.7 

Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .