|  
   
  Optical Tables and Vibration Control
    Breadboards and Grid Platforms
    Honeycomb, Granite and Rigid Structures
    Isolators
    Optical Tables
    Structural Rails and Carriers
    Technical Reference
    Testing, Analysis and Design
   
 
   
 
   
 
   
 
   
 
    Vibration Control Replacement Parts
    Workstations and Isolated Platforms
 Show All Product Lines
Home > Products > Optical Tables and Vibration Control > Testing, Analysis and Design > Compliance Testing Services

Compliance Testing Services
Compliance Testing Services
Careful and meticulous testing, both in design engineering and the manufacturing of finished products, is a major contributor to Newport’s reputation for outstanding performance and quality.


Product Detail Catalog PDF
Product Detail

Newport can provide compliance testing on all of our honeycomb and other structural products. This data, though not as comprehensive as modal analysis, can aid in identifying the dominant modes of the structure. Knowing the dynamic response of the table can assist the researcher in better planning for testing activities. Below is a general description of compliance testing using the impulse method.

Consider a 4 x 10 ft. x 8 in. (1200 x 3000 x 200 mm) thick granite plate supported on four isolation mounts. The table is struck with a small hammer equipped with a force-measuring transducer. An accelerometer is attached to the table surface directly adjacent to the point of impact of the hammer. Figure A shows the measured input force (upper curve) and resulting acceleration of the granite. Figure B shows the frequency spectral analysis of the force and acceleration obtained by digital processing of the data. Figure C shows the compliance curve obtained by converting the acceleration data to equivalent displacement values (which scale as the inverse square of the frequency) and taking the displacement-to-force ratio. One notable point of these curves is that the baseline compliance curve falls off rapidly with increasing frequency, so for inputs with a broad range of frequencies, the largest resulting displacements are inevitably caused by one of the lower frequency resonances.

Obviously, the measured curve depends upon the location of the measurement. In general, the compliance data taken at other locations will exhibit the same resonant frequencies but with different amplitudes. This is because the motions associated with the resonance have different amplitudes and phase at different locations.

At Newport, special compliance and vibration measurement equipment has been developed for testing tables under design and custom construction. The accelerometer data is digitized and computer analyzed to generate compliance curves, as well as time and frequency domain data. For field use, we have also developed a special portable compliance and vibration analyzer. Please contact our technical staff if you have any questions or if we can be of service in evaluating the environmental vibration sources in your lab.


Figure A Input force and resulting acceleration for a granite surface plate supported on four isolation mounts.


Figure B Frequency spectra of the input force and acceleration for the granite surface plate.


Figure C Compliance curve of granite surface plate 1200 x 3000 x 200 mm (4 ft x 10 ft x 8 in.)
Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .