This positioner offers a broad range of travel with 1/4" movement in X, Y, and Z directions, where movement in each axis is decoupled from movement in the other directions. This product incorporates our precision 1/4-100 screws, made with our proprietary assembly process. This ensures smooth, wobble-free movement with very little grease.
This lens positioner accommodates 25 mm or 1" optics with a Delrin ring (included), but we also offer four adapters to provide you with maximum flexibility.