The LA1V-XY and LPV-1 Compact Lens Positioners provide an economical solution for applications requiring two (XY) or five (XYZ θXθY) axes of precision adjustment. Their compact size makes them ideal for OEM applications, or research projects with limited table space. Precise positioning is achieved with the integration of 100 TPI drive screws. Additionally, an integral 5/64 (M2) hex hole in the drive knobs allows for optional Allen key adjustment. Each unit is supplied with two non-marring Delrin retaining rings to safely secure optical elements with a maximum outer diameter of 1.0 in. (25.4mm). Post mounting on the LA1V-XY is achieved by accessing one of the tapped 8-32 or M4 threaded holes in the mount body. The LPV-1 is optical post mounted via a counterbored hole sized for 8-32 or M4 screws.
Rear View of the LPV-1