|  
Sign In  Or  Create New Account
  Opto-Mechanics
    Custom Solutions
    Accessories
    Bases and Brackets
    Component Sets and Educational Kits
    Lens Holders
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Mirror Mounts
    Post and Rod Systems
    Rail Systems
    Specialty Optical Mounts
    Technical Reference
 Show All Product Lines
Home > Products > Opto-Mechanics > Lens Holders > Compact Lens Positioners

Compact Lens Positioners
Compact Lens Positioners
Left to right: LPV-1, LA1V-XY

  • Positions 1.0 in. (25.4) optical elements
  • Precision positioning using 100 TPI adjustment screws
  • Compact size is ideal for limited-space applications
  • English/metric compatibility

Product DescriptionProduct DetailSpecificationsDrawingsCatalog PDF3-D Model
Product Description
The new LA1V-XY and LPV-1 Compact Lens Positioners provide an economical solution for applications requiring two (XY) or five (XYZ θXθY) axes of precision adjustment. Their compact size makes them ideal for OEM applications, or research projects with limited table space. Precise positioning is achieved with the integration of 100 TPI drive screws. Additionally, an integral 5/64 (M2) hex hole in the drive knobs allows for optional Allen key adjustment. Each unit is supplied with two non-marring Delrin retaining rings to safely secure optical elements with a maximum outer diameter of 1.0 in. (25.4mm). Post mounting on the LA1V-XY is achieved by accessing one of the tapped 8-32 or M4 threaded holes in the mount body. The LPV-1 is post mounted via a counterbored hole sized for 8-32 or M4 screws.



Ordering Information
 Quantity  Model  Description  Price
 
Available Today
 LA1V-XY  XY Compact Lens Positioner, 1-in. Diameter  
$129.99
 
1 Week
 LPV-1  5-Axis Compact Lens Positioners, 1-in. Diameter  
$249.99



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .