Our 910A Series Spatial Filter has a space-efficient design combining five-axis alignment with high stability for set-and-forget adjustment. Precise XY translation of the pinhole plus true gimbaling of the entire assembly are achieved with precision 100 TPI screws with new knobs including an integral hex hole, providing smooth, high-resolution motion. Our new zero-freeplay XY mechanism ensures accurate positioning and enhanced long-term stability. Translation along the optical Z-axis is accomplished without rotation of the pinhole by a knurled ring with a precision 80 TPI thread. Together, these adjustments provide all the flexibility needed to easily orient the spatial filter for optimum performance. New independent locks for each axis of translation and rotation securely lock the mechanism, not just the actuator screws, maintaining stable alignment. Engaging or disengaging each lock has negligible influence on the other axes.
It's easy to change mounted pinholes, which simply thread into the body of the spatial filter. RMS-threaded objective lenses attach to the lens holder, which is then clamped to the positioner. The lens holder has an integral iris diaphragm to aid in coarse alignment of the beam to the spatial filter and for blocking out stray light. Objective lenses and pinholes must be selected and purchased separately. These spatial filters are designed to accommodate all M-, MV-, and L-Series Objective Lenses, and 910PH-Series High-Energy Pinhole Apertures.
For maximum stability when mounting directly to an optical table, these spatial filters are supplied with a slotted base plate that can be attached to either side of the unit. The spatial filter can also be post mounted, using either the 8-32 or M4 threaded hole in the bottom, removing the slotted base plate if desired.
Alignment
We are sure you will find our 910A Spatial Filter to be the simplest you have ever aligned. Start by simply coarse aligning the unit by holding it up toward a room light. Adjust the transverse position of the pinhole until a spot of light is seen. Center this spot, and then focus it with the knurled focusing ring. This procedure usually assures that some laser light will get through the pinhole when the spatial filter is placed in the optical setup and aligned using the integral iris to center the laser beam. Usually only minor translation of the pinhole and tilting of the whole assembly is needed to bring it into full alignment.
Lens/Pinhole Selection Guide
|
Objective Lens |
Recommended Max. Input Beam Diameter ( mm) |
Calculated Pinhole Diameter* ( µm) |
Recommended Pinhole Diameter ( µm) |
Recommended Pinhole |
| M-5X
or MV-5X
|
5.0 |
32.2 |
50 |
910PH-50
|
| M-10X
or MV-10X
|
5.5 |
20.9 |
25 |
910PH-25
|
| M-20X
or MV-20X
|
5.0 |
11.4 |
15 |
910PH-15
|
| M-40X
or MV-40X
|
4.0 |
5.7 |
10 |
910PH-10
|
| M-60X
or MV-60X
|
3.5 |
3.7 |
5 |
910PH-5
|
* For 1 mm diameter beam at 632.8 nm, (see Spatial Filters).