|  
Sign In  Or  Create New Account
  Opto-Mechanics
    Custom Solutions
    Accessories
    Bases and Brackets
    Component Sets and Educational Kits
    Lens Holders
    Mirror Mounts
    Post and Rod Systems
    Rail Systems
    Specialty Optical Mounts
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Technical Reference
 Show All Product Lines
Home > Products > Opto-Mechanics > Specialty Optical Mounts > Compact Adjustable Width Slit

Compact Adjustable Width Slit
Compact Adjustable Width Slit
Post and post holder sold separately.

  • Slit width from fully closed to 0.20 in. (5 mm)
  • Micrometer reading corresponds to actual slit width
  • Face plate and post mounting holes
  • English or metric mounting thread versions

Product DescriptionProduct DetailSpecificationsDrawingsCatalog PDF3-D Model
Product Description
The SV-0.5 Series Compact Adjustable Width Slit provides precise micrometer-driven adjustment of two blades centered equally about a 0.5-inch (12.7 mm) through-hole. The slit width ranges from fully closed to 0.20 inch (5 mm) and is designed so that the micrometer reading corresponds to the actual slit width. The slim profile of the mount and four face-plate mounting holes make it ideal for use with compact OEM optical assemblies. An 8-32 (M4) threaded mounting hole located on the bottom of the unit is compatible with our standard or pedestal mounting posts.



Ordering Information
 Quantity  Model  Description  Price
 
Available Today
 SV-0.5  Adjustable Width Slit  
$280.50


Ordering Information, Metric
 Quantity  Model  Description  Price
 
Available Today
 M-SV-0.5  Adjustable Width Slit, M4 Thread, Metric  
$280.50



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .