|  
   
  Light Sources
    Accessories for Oriel Light Sources
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Arc Sources
    Calibration Sources
    Deuterium Sources
    Incandescent Sources
    Monochromator and Fiber Illuminators
    Photolithography Instruments
    Solar Simulators
    Technical Information
 Show All Product Lines
Home > Products > Light Sources > Accessories for Oriel Light Sources > Collimating Probes for Oriel® Liquid Light Guides

Collimating Probes for Oriel® Liquid Light Guides
Collimating Probes for Oriel<sup>&#174;</sup> Liquid Light Guides
Ray plot of a Beam Probe at work; fiber output is shown at top left.

  • High throughput design
  • Convenient selection of beam sizes

Product Description Product Detail Drawings Catalog PDF
Product Description
These probes collimate the highly divergent outputs of our large size liquid light guides. You can also use them to collimate the output from our fiber bundles, if you require a large diameter collimated beam (we offer dedicated probes for a collimated beam size of <13 mm). We mounted the lenses in three different flange series housings, to easily mate with our standard products. Four nominal beam sizes are offered: 1, 1.5, 2 and 3 inch. All of them accept the 11 mm OD of our Oriel® Fiber Connectors. The Ordering Information Tables list the typical collimated beam sizes as seen in the “collimation zone” (range of distances from the surface of the lens over which the beam size and intensity distribution will be most stable). Beam size ranges are driven by wavelength and source size dependent properties of the optical design. The half angle divergence is a function of the focal length and source size.


Ordering Information

Beam Probes for Fiber Bundles with NA between 0.2 and 0.27, 350 nm to 2.3 mm Spectral Range, θ1/2 Divergence Range of 0.15° - 0.50°
 Quantity Model Probe Series Typical Beam Size (mm) Typical Collimation Zone (mm) Price
  76590 1.5 Inch 18 - 23 20 - 160 
  76591 1.5 Inch 27 - 33 50 - 400 
  76592 2 Inch 36 - 44 100 - 700 
  76593 3 Inch 53 - 66 150 - 1500 


Beam Probes for Fiber Bundles with NA between 0.2 and 0.27, 180 nm to 2.3 mm Spectral Range, θ1/2 Divergence Range of 0.15° - 0.50°
 Quantity Model Probe Series Typical Beam Size (mm) Typical Collimation Zone (mm) Price
  76595 1.5 Inch 18 - 23 25 - 150 
  76596 1.5 Inch 27 - 33 70 - 350 
  76597 2 Inch 35 - 45 150 - 650 
  76598 3 Inch 55 - 65 200 - 1000 


Beam Probes for Liquid Light Guides and Fiber Bundles with NA between 0.5 and 0.6, 350 nm to 2.3 mm Spectral Range, θ1/2 Divergence Range of 0.95° - 3.5°
 Quantity Model Probe Series Typical Beam Size (mm) Typical Collimation Zone (mm) Price
  76600 1.5 Inch 22 - 25 25 - 40 
  76601 1.5 Inch 32 - 34 50 - 95 
  76602 2 Inch 41 - 45 35 - 80 
  76603 3 Inch 56 - 60 40 - 200 


Beam Probes for Liquid Light Guides and Fiber Bundles with NA between 0.5 and 0.6, 180 nm to 2.3 mm Spectral Range, θ1/2 Divergence Range of 0.95° - 3.5°
 Quantity Model Probe Series Typical Beam Size (mm) Typical Collimation Zone (mm) Price
  76605 1.5 Inch 21 - 29 40 - 50 
  76606 1.5 Inch 30 - 34 40 - 55 
  76607 2 Inch 39 - 43 40 - 80 
  76608 3 Inch 58 - 63 50 - 150 


Rod Mounts
 Quantity Model For This Probe Series Price
  76615 1.5 Inch Series 
  76616 2 Inch Series 
  76617 3 Inch Series 

Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .