Based on Picomotor actuator technology
The motorized encoded rotary stage offers superior position feedback for rotational accuracy. This product provides microradian precision and continuous 360° rotation. Each stage comes complete with an adapter for mounting components with a 1" (25-mm) diameter. For motorized beam-steering applications, use our model 9922 45° adapters. This stage is compatible with our iPico controller and requires our iPico Intelligent Closed-Loop Picomotor Driver Module