Cleaning & Other Lab Essentials

Newport offered a wide variety of optics cleaning tissues, canned duster for dust blowing from optics without physically touching it, optical tweezers for safe handling, protective bags and boxes for safe storage of optical components. In addition to that Newport also offers many more essentials for photonics laboratory including optical finger cots, gloves, swabs, hemostats etc.

Selecting an Optics Lab Accessory

Click Optics Lab Accessories to shop or browse all of our standard models, or select a product series below for more information on our products and capabilities.

Optics Storage Accessories Features
OP-woodstbox-S Wooden Optics Storage Boxes • Same high quality wooden boxes used in our kits
• Optics held in protective slots
OP-plastic_stor_cases-S Optical Mirror Plastic Storage Boxes • Same plastic storage boxes used for mirrors
• Sold only in packages of 5
OP-lab25_26_27-S Optical Lens Protective Bags • White hydroentangled polyester for soft protection
• Sold only in packages of 10
Optics Handling Accessories Features
OP-lab18_19_20 Optic Tweezers • Precision Stainless Steel
• Teflon
• Stainless Steel with Carbon Fiber Tips
12-174-S Finger Cots and Gloves • Powder-free latex to maintain high cleanliness levels
• Finger cots or gloves
Optics Cleaning Accessories Features
OP-lab15-S Optic Bulb Blower with Non-Return Valve • Gently blow away small dust particles
• Non-return valve
OP-lab16-S Canned Duster, 10 oz. (300ml) • Avoid cleaning optics with a solvent
• Nonflammable
• Contains no CFCs or HCFCs
OP-lab14-S Solvent Dropper Bottle, 2 oz (60ml) • Ideal for dripping a solvent onto lens tissue
• Made of glass with a glass dropper and rubber bulb
OP-lab12_13-S Solvent Pump Dispensers • Conveniently store and dispense solvents
• Precision valves protect contents until used
• Made of high-density polyethylene (HDPE)
OP-lab28-S Optic Cleaning Tissue, 4 x 6 in. • Extremely soft, thin, and non-abrasive
• Ideal for cleaning coated optics
• 90% non-woven rayon and 10% cellulose
OP-lab29_09-S Absorbond® Cleanroom Optic Wipes • Designed for cleanroom use
• Low solvent extractable levels
• Fastsorb® 820 or Absorbond™
OP-lab11-S Micro Absorbond™ Cleanroom Optic Swabs • Designed and packaged for clean-room use
• Hydroentangled, continuous-filament polyester head
OP-lab10-S Cotton Optic Swabs • 3 in. (7.6 cm) long wooden handles
• 100% wrapped cotton heads
• Not recommended for delicate optics
OP-lab17-S Hemostat, Stainless Steel • Firmly hold folded tissue when cleaning an optic
• Straight-tip hemostat
Resolution Test Targets Features
OP-res1_2-S Resolution Test Targets • USAF-1951 test targets
• Chromium negative or emulsion positive
• Transparent or opaque