|  
Sign In  Or  Create New Account
  Light Sources
    Accessories for Oriel Light Sources
    Arc Sources
    Calibration Sources
    Deuterium Sources
    Incandescent Sources
    Monochromator and Fiber Illuminators
    Photolithography Instruments
    Solar Simulators
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Technical Information
 Show All Product Lines
Home > Products > Light Sources > Solar Simulators > Class A Solar Simulators

Class A Solar Simulators
Class A Solar Simulators

Features
  • Complete line of Class A products from 2x2" to 8x8" output beam sizes
  • Factory certified Class A CW systems per IEC 904-9, JIS C 8912, and ASTM E 927-05
  • Long-lived, highly reliable instruments designed specifically for 24/7 production environments
  • Temperature sensors and interlocks ensure operator safety
  • Convenient user features simplify operation

Product DescriptionProduct DetailSpecificationsDownloadsCatalog PDF
Product Description
With over 30 years of proven performance and rugged durability built into our solar simulator product family, Newport Corporation’s Oriel® Class A systems take solar simulation to the next level. Certified to IEC 904-9, JIS C 8912, and ASTM E 927-05 standards, these large area sources use a xenon lamp and proprietary filter to meet, efficiently and reliably, Class A performance parameters without compromising the 1 sun output power. The result is a cost-effective system designed for continuous operation in a 24/7 production environment – all backed by our global service and support network.



Ordering Information

Oriel Class A Solar Simulators
 Quantity  Model  Description  Price
   92250A  Class A Solar Simulator, JIS C 8912, 150 W, 2 x 2 in. <±6° Collimated Output  
   92251A  Class A Solar Simulator, ASTM E 927-05, 150 W, 2 x 2 in. <±6° Collimated Output  
   91159A  Class A Solar Simulator, IEC 904-9, 150 W, 2 x 2 in. <±6° Collimated Output  
   91195A  Class A Solar Simulator, IEC 904-9, 450 W, 4 x 4 in. <±4° Collimated Output  
   92199A  Class A Solar Simulator, IEC 904-9, 1000 W, 6 x 6 in. <±3° Collimated Output  
   93194A  Class A Solar Simulator, IEC 904-9, 1600 W, 8 x 8 in. <±2° Collimated Output  

*The lamp supply power can be adjusted to match 1 sun while maintaining Class A requirements throughout the life of the lamp.

Replacement Lamps and Filter
 Quality of Match  Model  Description  Price
 
Available Today
 6255  Replacement Lamp, 150 Watt Xenon, Ozone Free  
$368.00
   6258A  Replacement Arc Lamp, 300 W Xenon, Class A Solar Simulator  
 
Available Today
 6266  Replacement Lamp, 450 Watt Xenon Short Arc, Ozone Free  
$680.00
   6271A  Replacement Arc Lamp, 1000 W Xenon, Class A Solar Simulator  
 
2 Weeks
 62713  Replacement Lamp, 1600 Watt Xenon, Ozone Free  
$1499.00
   81088A  Air Mass Filter, 1.5 G  



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .