|  
Sign In  Or  Create New Account
  Opto-Mechanics
    Custom Solutions
    Accessories
    Bases and Brackets
    Component Sets and Educational Kits
    Lens Holders
    Mirror Mounts
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Post and Rod Systems
    Rail Systems
    Specialty Optical Mounts
    Technical Reference
 Show All Product Lines
Home > Products > Opto-Mechanics > Mirror Mounts > CenterPoint™ On-Axis Kinematic Mirror Mount

CenterPoint™ On-Axis Kinematic Mirror Mount
CenterPoint™ On-Axis Kinematic Mirror Mount
The V100-CP holds the mirror at the post's axis of rotation (Post, post holder and mirror sold separately).

  • Locates mirror on post center line
  • Saves cost and set up time by eliminating adaptors
  • Takes up less table space
  • Enables a host of useful configurations
  • Maintains 1-inch optical-axis height
  • Clear quadrant aperture
  • Customizable for OEM applications

Product DescriptionProduct DetailSpecificationsDrawings3-D Model
Product Description
Most mirror mounts locate the reflective surface of the mirror ¼ to ½ in. in front of the mounting post’s rotation axis. This small distance creates a large inconvenience for anyone setting up an optical experiment using the mounting hole grid on an optical table. When the mirror mount is rotated to fold a beam, the mirror is no longer in line with table’s mounting hole grid and, likewise, the optical path (see image below). To correct this problem, mounting adaptors are needed to reposition the mirror into the optical path. This, however, takes more time, requires additional components, reduces stability, and takes additional table space. Even after all this has been done, if the optical path needs further adjustment, the mirror mount will need to be rotated and the adaptor plate repositioned again.

Newport’s new V100-CP CenterPoint™ mirror mount corrects this problem. How? The V100-CP positions the mirror’s surface right on the mounting post’s rotation axis and it does so while maintaining the standard 1-inch optical axis height. Optical setups can be created very quickly by using standard mounting posts mounted in the hole grid on an optical table; no adaptor plates or pedestal ...



Click to enlarge



Ordering Information
 Quantity  Model  Description  Price
 
Available Today
 V100-CP  CenterPoint™ Mount, 25.4mm, 2 Actuators, Knob, Brass Inserts, ±4  
$59.99



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .