|  
   
  Lasers
    CW / Quasi-CW Solid State Lasers
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Diode Lasers
    Gas Lasers
    High Energy Pulsed Lasers
    Laser Accessories
    Laser Accessory Kits
    Q-Switched DPSS Lasers
    Tunable Lasers
    Ultrafast Lasers
 Show All Product Lines
Home > Products > Lasers > CW / Quasi-CW Solid State Lasers > Centennia™ Thin-Disk Laser

Centennia™ Thin-Disk Laser
Centennia™ Thin-Disk Laser


Product Summary Product Detail Specifications Downloads
The Spectra-Physics Centennia™ is a diode-pumped solid state (DPSS) continuous wave (CW) laser operating at 532 nm. It features 5 W of stabilized output power in fundamental mode (TEM00) and optical noise performance of better than 0.4% rms. The laser beam is vertically (or optional horizontal) polarized (>100:1) with an M2 of better than 1.2.
Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .