Calibrated Optical Detector Selection Guide

Newport offers a complete line of optical meters and Optical Detectors. Four types of photodetectors can be used with our optical meters: Low-Power Semiconductor Photodiodes, High-Power Thermopile Detectors, Pyroelectric Energy Detectors and Integrating Spheres. This detector line is very flexible and can be used to measure power and energy with both free-space and fiber optic inputs.

The following tables, in combination with the Detector Performance Charts, should help identify the optical meter/detector combination appropriate for your particular optical measurement needs. It is always a good idea to select a detector that suits your needs before selecting an optical meter.

Selecting a Calibrated Optical Detector

Click Calibrated Optical Detectors to shop or browse all of our standard models, or select a product series below to learn more about our products and capabilities. We also offer a complete line of Power and Energy Meters. We also offer a full line of Photodiode Detector Accessories.


Photodiode Optical Detectors

  • Complete fiber optic and free space optic accessories available
  • Highest quality photodiodes are used
  • Low NEP (noise equivalent power) with wide dynamic ranges
  • EMI/RFI shield to minimize noise from environment
Series Features and Benefits
818-SL-L_DB Low-Cost Calibrated Photodetectors • Low Cost, ideal for low budget and low power applications
• Power levels from pW to 3 mW
• Detachable Calibration Modules
• /DB suffix indicates DB15 calibration module, no /CM models
818-SL_DB 818 Series Low-Power Calibrated Photodetectors • Industry standard models with broad customer base
• Power levels from pW to 3 W via a matching OD3 attenuator
• Both DB15 (/DB models) and 8-pin DIN (/CM models) calibration modules available, all detachable
PH-7308-S 918D Series Low-Power Calibrated Photodetectors • Power levels from pW to 3 W with an integrated OD3 attenuator
• Buily-in therminstor for automatic thermal drift compensation
• Built-in attenuator On/OFF sensor
• Designed for lowest noise operation
• DB15 calibration module only
818-ST-UVDB Wand Style UV/Si Calibrated Photodetectors • Si and UV-enhanced Si detectors available (200 – 1100 nm)
• Slim design with an integrated sliding OD3 attenuator
• UV detector comes with a highly protective and rugged aluminum housing
• Both DB15 (/DB models) and 8-pin DIN (/CM models) calibration modules available, all detachable
7Z02426 Ophir Photodiode Sensors • Compatible with Ophir power meters
• Spectral range including UV and IR
• Large dynamic range
• Swivel mount for hard to measure places
• Comes with filter in / filter out options
• NIST traceable
PH-818-IS-S Fiber Optic Detectors • Integrating sphere design enabling the most accurate and polarization independent measurements from all fiber optic sources
• Continuous measurements over the entire 400–1650 nm wavelength range
• Optical power input up to 200 mW
• Bare fiber and FC, ST, LC, and SC connector adapters included
819D-SL-53-CAL Integrating Sphere Detectors • 2", 3.3" and 5.3" sphere size available
• Si or InGaAs detectors used
• Measurements insensitive to exact detector positioning
• Signal attenuation, advantageous in measurement of high-power beams

Thermal and Pyroelectric Detectors

Thermal detectors response slow to optical power inputs but can handle high optical power, therefore, they are suitable for measuring average power of a cw or pulsed laser. Pyroelectric detectors measure pulse energy of high power pulsed lasers with kHz or less rep rate.

Series Features and Benefits
PH-818P-001-12 Low Power Thermopile Sensor, 1 uW - 3 Watt • Capable of measuring down to uW level optical power
• Broadband flat spectral response from 0.19–11 um (818P-001-12)
• Low thermal drift of 6 uW/C (818P-001-12NIR)
• Insensitive to beam position
• Carefully designed to minimize thermal drift
PH-818p-030-19-S Calibrated Thermopile Detectors • Ideal for high power laser cw power measurement
• Very high sensitivity to optical power
• High damage threshold
• Broadband flat spectral response from 0.19–11 µm
• Insensitive to beam position
818P-3KW-60 3 kW Calibrated Thermopile Detector • Measuring up to 3 kW continuous optical power
• Carefully designed to reduce sensitive to cooling water temperature
• Compatible with Newport power meters (requires electrical power via USB cable)
• Directly linkable to a computer without a power meter
7Z02637 Ophir Thermopile Sensors • Compatible with Ophir optical power meters
• Spectrally flat
• Convection air or fan cooled
• Fast response time
• Low, medium or high power sensors (3W-10kW)
• Apetures upto 50 mm
7Z02932 Ophir Pyroelectric Sensors • Compatible with Ophir Power and Energy Meters
• Up to 46 mm apetures
• Highest sensitivity sensors
• Metallic coating for high rep rates
• Measure lasers with pulse widths up to 20 ms
• Wide spectral range
PH-818E_post Calibrated Pyroelectric Sensors • Ideal for high pulse energy measurement from 0.19 – 11 um
• High repetition rates
• High damage threshold

Power Meter and Detector Compatibility Chart

The following table provides an easy compatibility chart for Newport’s various active and obsolete optical power meters and detectors. Also see Optical Power and Energy Meter Selection Guide.

Power Meter 818-xx(-L) 818-xx/CM
818-F-xx
818-xx(-L)/DB
918 918D 818P 818E
Optical Power and Energy Meters, 1936-C/R and 2936-C/R 15-pin CM* 841-DIN
Benchtop Optical Meter, 1928-C
Optical Power Meter, High-Performance Hand-Held, 1918-R
Portable Optical Power Meter, 842-PE
1935-C/2935-C (obsolete)
Economic Portable Optical Power Meter, 1916-R 15-pin CM* 841-DIN
Handheld Laser Power Meter, 1917-R
Virtual Optical Power Meter, 841-P-USB
1931-C/2931-C (obsolete) 15-pin CM* 841-DIN
1815-C (obsolete) Remove Cal Module (CM) Remove Cal Module (CM) 818P-BNC 818P-BNC
1825-C (obsolete) Remove Cal Module (CM) Remove Cal Module (CM) 818P-BNC 818P-BNC 818P-BNC
1835-C/2835-C (obsolete) 8-pin CM* 818P-DIN 818P-DIN
841-PE (obsolete) 8-pin CM* + 841-DIN 841-DIN
1930-C/2930-C (obsolete) 8-pin CM* + 818-ADAPT-OPM 818-ADAPT-OPM
2832-C (obsolete) 8-pin CM*
1830-C (obsolete)
840-C (obsolete)

Notes: √ indicates that the power meter and the optical detector combinations are directly compatible, while "blank" indicates incompatible. Otherwise, an adapter is required as mentioned in the table.
* 8-pin CM or 15-pin CM indicate that a 8-pin or a 15-pin calibration module is required, respectively. Please contact Newport to obtain one at 1-800-222-6440 or Tech@newport.com.

818-Cal-ModOn the left is /DB and on the right is the /CM calibration module, respectively.
Mode Repetition Rate Power Level Detector Family
CW N/A 11fW–2W(2) Low-Power Calibrated Photodetectors
Low-Power Calibrated Photodetectors
N/A 100pW–0.2W Fiber Optic Detectors
N/A 100 pW–4.5 W(4) Integrating Sphere Detectors
N/A 1mW–400W Calibrated Thermopile Detectors
Pulsed >10 Hz 1mW–400W (<0.6 J/cm2) Calibrated Thermopile Detectors
>100 Hz(1) 1pW–2W(2) (<1 µJ/cm2) Low-Power Calibrated Photodetectors
Low-Power Calibrated Photodetectors
100pW–0.2W (>1 µJ) Fiber Optic Detectors
100 pW–4.5 W(4) Integrating Sphere Detectors
Mode Repetition Rate Energy Level Detector Family
Energy
per Pulse
Single pulse–6000 Hz(1) >20 µJ Calibrated Pyroelectric Sensors
>10 Hz <5 J/cm2(>1mW avg.) Calibrated Thermopile Detectors(4)
>100 Hz(1) <1 µJ/cm2 (1pW–2W(2)) Low-Power Calibrated Photodetectors(4)
Low-Power Calibrated Photodetectors
<100 µJ (100pW–0.2W) Fiber Optic Detectors(4)
Integrated
(power x time)
>10 Hz <5 J/cm2(>1mW avg.) Calibrated Thermopile Detectors
>100 Hz(1) 1pW–0.2W(2) Low-Power Calibrated Photodetectors
Low-Power Calibrated Photodetectors

1) Power meter dependent. Minimum 1% duty cycle is recommended.
2) Maximum peak power density for OD3 attenuator that comes with the 818/918D Series detectors is 2W/cm2.
3) Upper power limit depends on several factors, e.g., sphere size, port aperture size and wavelength.
4) These detectors actually measure power, but the energy can be derived by the calculation, energy = power/(rep rate).

Detector Performance Charts

Detector Range Cht-SNote: The gradient shaded regions of the detector power and energy operating ranges reflect the dependence of the measurement noise floor on the amplifying electronics used with the detector. Newport's optical meters are designed to minimize the noise floor.