Product Description
Cables for Newports laser diode drivers and temperature controllers are separately available for purchase. Cables with the proper connector on one or both the sides are available. These cables are EMS shielded for maximum protection of the sensitive devices from environment.
Also available from Newport are ESD wrist wrap, RoHS compliant USB2.0 and BNC cables.
Cables for Newports laser diode drivers and temperature controllers are separately available for purchase. Cables with the proper connector on one or both the sides are available. These cables are EMS shielded for maximum protection of the sensitive devices from environment.
Also available from Newport are ESD wrist wrap, RoHS compliant USB2.0 and BNC cables.
Ordering Information |
| Quantity |
Model |
Description |
Interfacing Instrument |
Price |
| Cables for Laser Control Instruments |
Available Today |
300-02 |
Temperature Controller Cable, DB15 Male to Bare Wire |
300/300B Series, 3040, 6000 Series, 8000 Series |
$39.00 |
Available Today |
300-04 |
Temperature Controller Cable, DB15 Male to DB15 Female |
300/300B Series, 3040, 6000 Series, 8000 Series |
 $55.00 |
Available Today |
500-02 |
Laser Diode Driver Cable, DB9 Male to Bare Wire |
500/500B Series, 5000 Series, 6000 Series, 8000 Series |
$39.00 |
Available Today |
500-04 |
Laser Diode Driver Cable, DB9 Male to DB9 Female |
500/500B Series, 5000 Series, 6000 Series, 8000 Series |
 $56.00 |
Available Today |
708-04-Y |
LDD/TEC Y-Cable |
300/300B Series, 500/500B Series, 3040, 6000 Series, 8000 Series, 3150] |
$74.00 |
Available Today |
3150-02 |
Temperature Controller Cable, Model 3150, D-Sub 7W2 Male to Bare Wire |
3150 |
$89.00 |
Available Today |
3150-04 |
Temperature Controller Cable, Model 3150, D-Sub 7W2 Male to Female |
3150, 763-FSBAR-KIT, 763-FCBAR-KIT |
$99.00 |
Available Today |
5600-02 |
High-Power LDD Cable, Model 5600, D-Sub 5W5 Male to Wire Lugs |
5600 Series |
$125.00 |
Available Today |
5600-04 |
High-Power LDD Cable, Model 5600, D-Sub 5W5 Male to Female |
5600 Series, 763-FSBAR-KIT, 763-FCBAR-KIT |
$92.00 |
Available Today |
763-500B-CAB |
Laser Diode Driver cable; 500B to 763H Series |
763-FCSE-KIT |
$90.00 |
Available Today |
763-300B-CAB |
Temperature Controller cable; 300B to 763H Series |
763-FCSE-KIT |
$65.00 |
 |
5700-02 |
High-Power LDD Cable, Model 5700 |
5700 Series |
 |
| Electrical Cable Accessories |
Available Today |
FK-STRAP |
Grounding Wriststrap |
General use |
$20.00 |
Call For Availability |
6015-0290 |
BNC Cable, Male to Male, 60" |
General use |
$18.00 |
Available Today |
90017470 |
USB2.0 Cable, Type A to Type B, 1 m (40 in.), RoHS |
General use |
$8.00 |
Available Today |
90021186 |
USB 2.0 Cable, Right Angle A Male to Right Angle B Male, 2 ft, RoHS |
General use |
$9.00 |
| Thermistors and Temperature Sensors |
Available Today |
300-16 |
Thermistor, 10.0 kΩ, ±0.2°C |
General use |
 $25.00 |
Available Today |
300-22 |
Temperature Sensor, AD592CN, -45°C to +125°C Range |
General use |
$46.50 |
|
|