The CONEX-CC is a very compact and inexpensive driver for Newports low power DC servo motor driven devices. For out-of-the box control, the CONEX-CC is preconfigured and delivered with the motion device.
The linear amplifier of the CONEX-CC provides the optimum drive solution for low-power motors. Compared to other solutions relying on cheaper PWM amplifiers, the CONEX-CC delivers much smoother motion, with less electrical noise and significantly less motor heating.
The motors are powered through a 24 VDC power supply, model CONEX-PS. For added convenience, the power can be shared with up to 5 modules using the optional CONEX-PS-CB power chain cable.
Available configurations include SR50, PR50 and URS50 rotation stages and BGS50 goniometer.
A CONEX-PS-CB is included in each CONEX product.
Controller Specifications
| Description |
Single-axis motion controller/driver for low-power DC servo motors |
| Motor Output Power |
24 VDC @ 0.15 A rms, 0.3 A peak, linear amplifier |
| Control Loop |
Floating point digital PID loop with velocity and friction feedforward, 2 kHz servo rate |
| Motion |
Point-to-point motion with S-gamma motion profiler allowing acceleration and jerk time control; Backlash and Hysteresis compensation mode |
| Computer Interface |
USB2.0, 1.8 m long USB-A to Mini-B cable included |
| Programming |
40+ intuitive, 2 letter ASCII commands |
| Dedicated Inputs |
Encoder input for A, B, and I, max. 2 MHz rate, single ended Forward and reverse limit, home switch and index pulse |
| Display |
Two-color LED |
| Safety Feature |
Watchdog timer |
| Power Requirements |
24 V, 8 W, female Ø 2.1 x Ø 5.5 x11 mm |
| Dimensions [in. (mm)] |
3.67 x 2.09 x 0.90 (93.2 x 53 x 23) |
| Cable Length [ (m)] |
9.8 (3) |
Stage Specifications
|
SR50CC
|
PR50CC
|
BGS50CC
|
URS50BCC
|
| Travel Range (°) |
360 continuous |
±30 |
360 |
| Resolution (°) |
0.001(1) |
0.01(1) |
0.0000698 |
0.00016 |
| Minimum Incremental Motion (°) |
0.004 |
0.02 |
0.0005 |
0.001 |
| Uni-directional Repeatability, Guaranteed1 (°) |
0.01 |
0.05 |
0.0005 |
0.001 |
| Reversal Value (Hysteresis) (°) |
0.02 typical, 0.04 guaranteed |
0.03 typical, 0.1 guaranteed |
0.012 typical |
0.004 |
| Bi-directional Repeatability, Guaranteed1 (°) |
0.05 or ± 0.025 |
0.08 or ± 0.04 |
|
0.006 or ± 0.003 |
| Absolute Accuracy, Guaranteed (°) |
0.06 ° or ± 0.03 |
0.1 or ± 0.05 |
|
0.04 ° or ± 0.02 |
| Maximum Speed (°/s) |
4 |
20 |
10 |
20 |
| Wobble, Guaranteed (µrad) |
100 or ± 50 |
|
50 or ± 25 |
| MTBF (h) |
10,000 |
20,000 |
20000 h @ 25% load and a 30% duty cycle |
| Weight [lb (kg)] |
0.7 (0.3) |
0.8 (0.4) |
1.76 (0.8) |
1.5 (0.7) |
1) Shown are peak to peak, guaranteed specifications or ± half the value as sometimes shown. For the definition of typical specifications which are about 2X better than the guaranteed value, see
Motion Control Metrology Primer.
For the definition of specifications see
Motion Basics and Standards.