The CONEX-CC is a very compact and inexpensive driver for Newports low power DC servo motor driven devices. For out-of-the box control, the CONEX-CC is preconfigured and delivered with the motion device. Available configurations include TRA and LTA Series actuators, MFA linear stages, SR50 and PR50 rotation stages and BGS50 goniometers.
The linear amplifier of the CONEX-CC provides the optimum drive solution for low-power motors. Compared to other solutions relying on cheaper PWM amplifiers, the CONEX-CC delivers much smoother motion, with less electrical noise and significantly less motor heating.
CONEX CC Controller accessories include the base plate, power supply, and power chain cable. The base plate is universal to all CONEX modules to allow easy mounting to Newport standard tables. The power supply is a 24 Volt DC power supply for all CONEX CC devices. For added convenience, the power can be shared with up to 5 modules using the optional CONEX-PS-CB power chain cable.
CONEX Virtual Front Panel
CONEX controllers mounted on CONEX-BP.
CONEX-PS Power Supply
CONEX-PS-CB Cable Chain (Included in every CONEX-CC order)