- Affordable single-axis control for Agilis piezo motor products
- Ultra-compact Controller/driver measures 3.67" x2.09" x0.91" (93 x53 x23 mm) only
- Repeatable, sub-micron motion
- Fast USB communication
CONEX - AGP
The CONEX-AGP is a very compact and inexpensive, single axis motion controller/driver for piezo motor driven stages with encoder feedback. For out-of-the box control, the CONEX-AGP is pre-configured and delivered with the AG-LS25-27P linear stage with a direct read linear encoder.
The Conex closed loop algorithm for Agilis stages is a simplified version of the typical DC servo loop algorithm that provides a system bi-directional repeatability of 0.3µm. There is an available deadband feature that allows the user to modify the closed loop parameters to program the acceptable deviation from a position, stop and hold that position.
For added convenience, the power is supplied via the computer's USB.
Controller Specifications
| Description |
Single-axis motion controller/driver for closed loop Agilis piezo motors |
| Control Loop |
Digital PI loop at 100 kHz servo rate |
| Motion |
Absolute and relative moves |
| Computer Interfaces |
USB (1.8 m long USB-A to USB-B cable included) |
| Programming |
25+ intuitive, 2 letter ASCII commands |
| Communication Rate |
50 Hz Max |
| Dedicated Inputs |
Analog Cosine/Sine Signals from encoder |
| Status Display |
Two-color LED |
| Internal Safety Feature |
Watchdog timer |
| Input Power Requirements |
24 V, 8W,female dia 2.1 x dia 5.5 x 11 mm |
| Dimensions (W x D X H) [in. (mm)] |
3.67 x 2.09 x 0.91 (93.2 x 53 x 23) |
| Cable Length [ft. (m)] |
9.8 (3) |
Stage Specifications
| Travel Range (mm) |
27 |
| Minimum Incremental Motion (µm) |
0.2 |
| Uni-directional Repeatability, Guaranteed (µm) |
0.2 |
| Bi-directional Repeatability, Guaranteed (µm) |
0.3 |
| On-Axis Accuracy, Guaranteed (µm) |
20 |
| Origin Repeatability (µm) |
0.2 |
| Maximum Speed (mm/s) |
0.4 |
| Pitch, Yaw, Guaranteed (µrad) |
200 |
| Axial Load Capacity (N) |
1.5 |
| Compliance |
| kαx, Compliance in roll |
550 |
| kαy, Compliance in pitch |
350 |
| kαz, Compliance in yaw |
300 |
| Load Capacity () |
|
The CONEX-AGP is integrated with the linear stage. see .
CONEX controllers mounted on CONEX-BP.
CONEX Virtual Front Panel


Click here for Instruciton on LabVIEW Drivers
Click here for CONEX-AGP - Part 1 - Introduction, Safety & Service
Click here for CONEX-AGP - Part 2 - Getting Started
Click here for CONEX-AGP - Part 3 - Software Manual
Click here for CONEX-AGP - Part 4 - Controller Documentation