DescriptionSpecifications
Models
Catalog PDF
Newport CM-225 isolators provide excellent pneumatic vibration isolation for platform loads up to 225 lbs. Featuring our unique Stabilizer hybrid chamber design, these isolators offer the largest compliance volume, and therefore the best vertical isolation of any compact isolators. The extremely low profile design allows integration into a large variety of small machines. Automatic releveling maintains platform stability.
The CM-225 is also available in an Ultra-Clean version (UCM-225) for use in cleanroom environments. The UCM-225 has been tested to cleanroom Class 10 compatibility. |
|
Specifications
CM-225 Isolation Performance
| Model | Vertical Isolation* | Horizontal Isolation* | Amplification at Resonance | Maximum Load per Isolator | Re-leveling Accuracy | Self Centering | Height |
| Res | 10Hz | Res | 10Hz | Vert | Horz |
| CM-225 | 3.2 | 90 | 3.6 | 96 | 12 | 10 | 60 (27) | 0.025 (0.6) | Yes | 2 (51) |
* Nominal resonance peak, isolation and damping at full rated load
Schematic diagram for arranging CM-225 to isolate your equipment or base platform.