Newport offers a variety of achromatic lenses that are optimized at infinite conjugate ratios for near UV regimes. These achromatic lenses are designed to provide near diffraction-limited performance over their spectral range. The broadband achromatic lenses have excellent transmission ranging from 345 nm to 700 nm, making them ideal to use in fluorescence applications, UV light source applications, UV LEDs, and Nd: YAG lasers.