DescriptionSpecifications
Models
Broadband polarizing cube beamsplitters provide efficient polarization for use with multiple or tunable sources. Each polarizer consists of a pair of precision right-angle prisms carefully cemented together to minimize wavefront distortion. The hypotenuse of one of the prisms is coated with a multilayer dielectric polarizing beamsplitter coating optimized for a broad wavelength range. The four faces are antireflection coated with a multilayer dielectric coating to minimize surface reflection losses.
An unpolarized beam is split into two orthogonal, linearly polarized components. P-polarized light is transmitted, while s-polarized light is reflected, both with negligible absorption.The extinction ratio is better than 500:1, yet it averages 1000:1. This unique component provides all the benefits of a broadband polarizer in a standard cube configuration.
Broadband polarizing cube beamsplitters are available in four wavelength ranges covering the visible through near infrared. They are offered in two sizes: 12.7 and 25.4 mm. |
Specifications
| Material | SF 2, NSSK grade, precision annealed optical glass |
| Wavefront Distortion | ≤λ/4 at 632.8 nm over the clear aperture |
| Clear Aperture | Central diameter, >80% of dimension |
| Surface Quality | 20-10 scratch-dig |
| Efficiency | Tp >80%, >90% average, Rs >99.5% average |
| Extinction Ratio | Tp/Ts >500:1, 1000:1 average |
| Transmitted Beam Deviation | ≤5 arc min |
| Reflected Beam Deviation | 90° ±5 arc min |
| Angle of Incidence | 0° ±5° |
| Dimensions | ±0.25 mm |
| Antireflection Coating | Broadband, multilayer coating, Ravg <1.0% per surface |
| Temperature Range | -50 °C90 °C |
| Durability | MIL-C-675C |
| Cleaning | Non-abrasive method, acetone or isopropyl alcohol on lens tissue recommended (Unknown type Newport.Step.Product.XRefElement) Cemented optic, do not immerse in a solvent |
| Damage Threshold | 2 kW/cm2 CW, 1 J/cm2 with 10 nsec pulses, typical |
| | Model | Description |
|
05FC16PB.3
|
Broadband Polarizing Cube Beamsplitter, 12.7 x 12.7 x 12.7 mm, 420-680 nm
|
|
05FC16PB.5
|
Broadband Polarizing Cube Beamsplitter, 12.7 x 12.7 x 12.7 mm, 620-1000 nm
|
|
05FC16PB.7
|
Broadband Polarizing Cube Beamsplitter, 12.7 x 12.7 x 12.7 mm, 900-1300 nm
|
|
05FC16PB.9
|
Broadband Polarizing Cube Beamsplitter, 12.7 x 12.7 x 12.7 mm, 1200-1600 nm
|
|
10FC16PB.3
|
Broadband Polarizing Cube Beamsplitter, 25.4 x 25.4 x 25.4 mm, 420-680 nm
|
|
10FC16PB.5
|
Broadband Polarizing Cube Beamsplitter, 25.4 x 25.4 x 25.4 mm, 620-1000 nm
|
|
10FC16PB.7
|
Broadband Polarizing Cube Beamsplitter, 25.4 x 25.4 x 25.4 mm, 900-1300 nm
|
|
10FC16PB.9
|
Broadband Polarizing Cube Beamsplitter, 25.4 x 25.4 x 25.4 mm, 1200-1600 nm
|