Product Description
Our broadband polarization rotators provide precise control of the polarization orientation of a laser beam. Unlike λ/2 wave plates, these rotators provide broadband performance with two models covering 400-700 nm and 700-1200 nm. They feature a large 10 mm aperture, wavefront distortion below λ/2, and less than 10 arc sec beam deviation. Applications include ellipsometry, polarimetry, scattering measurements, and component testing.
Our broadband polarization rotators provide precise control of the polarization orientation of a laser beam. Unlike λ/2 wave plates, these rotators provide broadband performance with two models covering 400-700 nm and 700-1200 nm. They feature a large 10 mm aperture, wavefront distortion below λ/2, and less than 10 arc sec beam deviation. Applications include ellipsometry, polarimetry, scattering measurements, and component testing.