Broadband non-polarizing hybrid cube beamsplitters have moderate absorption but minimal polarization sensitivity. The broad spectral flatness of these beamsplitters makes them ideal for use with multiple lasers or tunable lasers. Incoming beams are both transmitted and reflected 45%, with the s and p-polarized components matched to within 10% of each other. Hybrid beamsplitters are less sensitive to changes in angle of incidence, resulting in an optic that is chromatically neutral for both convergent and divergent beams.
These beamsplitters consist of a pair of precision right-angle prisms carefully cemented together to minimize wavefront distortion. The hypotenuse of one of the prisms is coated with a metal-dielectric hybrid beamsplitter coating optimized over a broad wavelength range. The four faces are antireflection coated with a broadband multilayer dielectric coating to minimize surface reflection losses over the wavelength range. Due to the metallic nature of the hybrid coating, these beamsplitters are not intended for use with higher power lasers.
Three wavelength ranges are available: 400700 nm, 7001100 nm, and 11001600 nm. All are available in 6.35, 12.7, 25.4, and 50.8 mm sizes.