|  
   
  Optics
    Accessories
    Beamsplitters
    Cylindrical and Specialty Lenses
    Diffraction Gratings
    High-Energy Optics
    Lens Selection Tutorial
    Mirrors
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Optical Filters
    Optical Systems
    Optics Sets
    Polarization Optics
    Prisms
    Replicated Mirrors
    Retroreflectors
    Spherical Lenses
    Technical Reference and Fundamental Applications
    Ultrafast Laser Optics
    Windows
 Show All Product Lines
Home > Products > Optics > Mirrors > Broadband Metallic Mirrors

Broadband Metallic Mirrors
Broadband Metallic Mirrors

  • New Protected Gold Coating
  • Excellent general purpose broadband reflectors
  • Broader bandwidth and more economical than dielectric coatings
  • Over 35 types of substrates and 4 coatings (UV, visible, and IR) to choose from

Product Description Product Detail Specifications Catalog PDF
Product Description
Metallic mirrors are excellent general purpose, broadband reflectors. We offer four standard coatings, covering the UV, visible, and IR. These mirrors are available in round sizes from 12.7–203.2 mm (0.5–8.0 in.) with Pyrex® or Zerodur® substrates and in two elliptical sizes with Pyrex® substrates.

 Model Diameter mm Material Surface Flatness Coating Type Description
 05D20AL.2 12.7 Pyrex® λ/10 250-600 nm (UV Enhanced Aluminum) Broadband Metallic Mirror, Pyrex, 12.7 Dia, 3.1mm, λ/10, 250-600nm
 05D20ER.1 12.7 Pyrex® λ/10 450-700 nm (Enhanced Aluminum) Broadband Metallic Mirror, Pyrex, 12.7 Dia, 3.1mm, λ/10, 450-700nm
 05D20ER.2 12.7 Pyrex® λ/10 480nm-20µm (Protected Silver) Broadband Metallic Mirror, Pyrex, 12.7 Dia, 3.1mm, λ/10, 480-20,000nm
 05D20ER.4 12.7 Pyrex® λ/10 650nm-20µm (Protected Gold) Broadband Metallic Mirror, Pyrex, 12.7 Dia, 3.1mm, λ/10, 650-20,000nm
 07D20AL.2 19.05 Pyrex® λ/10 250-600 nm (UV Enhanced Aluminum) Broadband Metallic Mirror, Pyrex, 19.05 Dia, 4.57mm, λ/10, 250-600nm
 07D20ER.1 19.05 Pyrex® λ/10 450-700 nm (Enhanced Aluminum) Broadband Metallic Mirror, Pyrex, 19.05 Dia, 4.57mm, λ/10, 450-700nm
 07D20ER.2 19.05 Pyrex® λ/10 480nm-20µm (Protected Silver) Broadband Metallic Mirror, Pyrex, 19.05 Dia, 4.57mm, λ/10, 480-20,000nm
 07D20ER.4 19.05 Pyrex® λ/10 650nm-20µm (Protected Gold) Broadband Metallic Mirror, Pyrex, 19.05 Dia, 4.57mm, λ/10, 650-20,000nm
 10D20AL.2 25.4 Pyrex® λ/10 250-600 nm (UV Enhanced Aluminum) Broadband Metallic Mirror, Pyrex, 25.4 Dia, 6.0mm, λ/10, 250-600nm
 10D20ER.1 25.4 Pyrex® λ/10 450-700 nm (Enhanced Aluminum) Broadband Metallic Mirror, Pyrex, 25.4 Dia, 6.0mm, λ/10, 450-700nm
 10D20ER.2 25.4 Pyrex® λ/10 480nm-20µm (Protected Silver) Broadband Metallic Mirror, Pyrex, 25.4 Dia, 6.0mm, λ/10, 480-20,000nm
 10D20ER.4 25.4 Pyrex® λ/10 650nm-20µm (Protected Gold) Broadband Metallic Mirror, Pyrex, 25.4 Dia, 6.0mm, λ/10, 650-20,000nm
 10Z20AL.2 25.4 Zerodur® λ/10 250-600 nm (UV Enhanced Aluminum) Broadband Metallic Mirror, Zerodur, 25.4 Dia, 6.0mm, λ/10, 250-600nm
 10Z20ER.1 25.4 Zerodur® λ/10 450-700 nm (Enhanced Aluminum) Broadband Metallic Mirror, Zerodur, 25.4 Dia, 6.0mm, λ/10, 450-700nm
 10Z20ER.2 25.4 Zerodur® λ10 480nm-20µm (Protected Silver) Broadband Metallic Mirror, Zerodur, 25.4 Dia, 6.0mm, λ/10, 480-20,000nm
 10Z20ER.4 25.4 Zerodur® λ/10 650nm-20µm (Protected Gold) Broadband Metallic Mirror, Zerodur, 25.4 Dia, 6.0mm, λ/10, 650-20,000nm
 10Z40AL.2 25.4 Zerodur® λ/20 250-600 nm (UV Enhanced Aluminum) Broadband Metallic Mirror, Zerodur, 25.4 Dia, 6.0mm, λ/20, 250-600nm
 10Z40ER.1 25.4 Zerodur® λ/20 450-700 nm (Enhanced Aluminum) Broadband Metallic Mirror, Zerodur, 25.4 Dia, 6.0mm, λ/20, 450-700nm
 10Z40ER.2 25.4 Zerodur® λ/20 480nm-20µm (Protected Silver) Broadband Metallic Mirror, Zerodur, 25.4 Dia, 6.0mm, λ/20, 480-20,000nm
 10Z40ER.4 25.4 Zerodur® λ/20 650nm-20µm (Protected Gold) Broadband Metallic Mirror, Zerodur, 25.4 Dia, 6.0mm, λ/20, 650-20,000nm
 20D20AL.2 50.8 Pyrex® λ/10 250-600 nm (UV Enhanced Aluminum) Broadband Metallic Mirror, Pyrex, 50.8 Dia, 12.7mm, λ/10, 250-600nm
 20D20ER.1 50.8 Pyrex® λ/10 450-700 nm (Enhanced Aluminum) Broadband Metallic Mirror, Pyrex, 50.8 Dia, 12.7mm, λ/10, 450-700nm
 20D20ER.2 50.8 Pyrex® λ/10 480nm-20µm (Protected Silver) Broadband Metallic Mirror, Pyrex, 50.8 Dia, 12.7mm, λ/10, 480-20,000nm
 20D20ER.4 50.8 Pyrex® λ/10 650nm-20µm (Protected Gold) Broadband Metallic Mirror, Pyrex, 50.8 Dia, 12.7mm, λ/10, 650-20,000nm
 20Z20AL.2 50.8 Zerodur® λ/10 250-600 nm (UV Enhanced Aluminum) Broadband Metallic Mirror, Zerodur, 50.8 Dia, 12.7mm, λ/10, 250-600nm
 20Z20ER.1 50.8 Zerodur® λ/10 450-700 nm (Enhanced Aluminum) Broadband Metallic Mirror, Zerodur, 50.8 Dia, 12.7mm, λ/10, 450-700nm
 20Z20ER.2 50.8 Zerodur® λ/10 480nm-20µm (Protected Silver) Broadband Metallic Mirror, Zerodur, 50.8 Dia, 12.7mm, λ/10, 480-20,000nm
 20Z20ER.4 50.8 Zerodur® λ/10 650nm-20µm (Protected Gold) Broadband Metallic Mirror, Zerodur, 50.8 Dia, 12.7mm, λ/10, 650-20,000nm
 20Z40AL.2 50.8 Zerodur® λ/20 250-600 nm (UV Enhanced Aluminum) Broadband Metallic Mirror, Zerodur, 50.8 Dia, 12.7mm, λ/20, 250-600nm
 20Z40ER.1 50.8 Zerodur® λ/20 450-700 nm (Enhanced Aluminum) Broadband Metallic Mirror, Zerodur, 50.8 Dia, 12.7mm, λ/20, 450-700nm
 20Z40ER.2 50.8 Zerodur® λ/20 480nm-20µm (Protected Silver) Broadband Metallic Mirror, Zerodur, 50.8 Dia, 12.7mm, λ/20, 480-20,000nm
 20Z40ER.4 50.8 Zerodur® λ/20 650nm-20µm (Protected Gold) Broadband Metallic Mirror, Zerodur, 50.8 Dia, 12.7mm, λ/20, 650-20,000nm
 30D20AL.2 76.2 Pyrex® λ/10 250-600 nm (UV Enhanced Aluminum) Broadband Metallic Mirror, Pyrex, 76.2 Dia, 14.7mm, λ/10, 250-600nm
 30D20ER.1 76.2 Pyrex® λ/10 450-700 nm (Enhanced Aluminum) Broadband Metallic Mirror, Pyrex, 76.2 Dia, 14.7mm, λ/10, 450-700nm
 30D20ER.2 76.2 Pyrex® λ/10 480nm-20µm (Protected Silver) Broadband Metallic Mirror, Pyrex, 76.2 Dia, 14.7mm, λ/10, 480-20,000nm
 30D20ER.4 76.2 Pyrex® λ/10 650nm-20µm (Protected Gold) Broadband Metallic Mirror, Pyrex, 76.2 Dia, 14.7mm, λ/10, 650-20,000nm
 30Z20AL.2 76.2 Zerodur® λ/10 250-600 nm (UV Enhanced Aluminum) Broadband Metallic Mirror, Zerodur, 76.2 Dia, 14.7mm, λ/10, 250-600nm
 30Z20ER.1 76.2 Zerodur® λ/10 450-700 nm (Enhanced Aluminum) Broadband Metallic Mirror, Zerodur, 76.2 Dia, 14.7mm, λ/10, 450-700nm
 30Z20ER.2 76.2 Zerodur® λ/10 480nm-20µm (Protected Silver) Broadband Metallic Mirror, Zerodur, 76.2 Dia, 14.7mm, λ/10, 480-20,000nm
 30Z20ER.4 76.2 Zerodur® λ/10 650nm-20µm (Protected Gold) Broadband Metallic Mirror, Zerodur, 76.2 Dia, 14.7mm, λ/10, 650-20,000nm
 30Z40AL.2 76.2 Zerodur® λ/20 250-600 nm (UV Enhanced Aluminum) Broadband Metallic Mirror, Zerodur, 76.2 Dia, 14.7mm, λ/20, 250-600nm
 30Z40ER.1 76.2 Zerodur® λ/20 450-700 nm (Enhanced Aluminum) Broadband Metallic Mirror, Zerodur, 76.2 Dia, 14.7mm, λ/20, 450-700nm
 30Z40ER.2 76.2 Zerodur® λ/20 480nm-20µm (Protected Silver) Broadband Metallic Mirror, Zerodur, 76.2 Dia, 14.7mm, λ/20, 480-20,000nm
 30Z40ER.4 76.2 Zerodur® λ/20 650nm-20µm (Protected Gold) Broadband Metallic Mirror, Zerodur, 76.2 Dia, 14.7mm, λ/20, 650-20,000nm
 3MD20AL.2 30.0 Pyrex® λ/10 250-600 nm (UV Enhanced Aluminum) Broadband Metallic Mirror, Pyrex, 30.0 Dia, 6.0mm, λ/10, 250-600nm
 3MD20ER.1 30.0 Pyrex® λ/10 450-700 nm (Enhanced Aluminum) Broadband Metallic Mirror, Pyrex, 30.0 Dia, 6.0mm, λ/10, 450-700nm
 3MD20ER.2 30.0 Pyrex® λ/10 480nm-20µm (Protected Silver) Broadband Metallic Mirror, Pyrex, 30.0 Dia, 6.0mm, λ/10, 480-20,000nm
 3MD20ER.4 30.0 Pyrex® λ/10 650nm-20µm (Protected Gold) Broadband Metallic Mirror, Pyrex, 30.0 Dia, 6.0mm, λ/10, 650-20,000nm
 40D20AL.2 101.6 Pyrex® λ/10 250-600 nm (UV Enhanced Aluminum) Broadband Metallic Mirror, Pyrex, 101.6 Dia, 17.7mm, λ/10, 250-600nm
 40D20ER.1 101.6 Pyrex® λ/10 450-700 nm (Enhanced Aluminum) Broadband Metallic Mirror, Pyrex, 101.6 Dia, 17.7mm, λ/10, 450-700nm
 40D20ER.2 101.6 Pyrex® λ/10 480nm-20µm (Protected Silver) Broadband Metallic Mirror, Pyrex, 101.6 Dia, 17.7mm, λ/10, 480-20,000nm
 40D20ER.4 101.6 Pyrex® λ/10 650nm-20µm (Protected Gold) Broadband Metallic Mirror, Pyrex, 101.6 Dia, 17.7mm, λ/10, 650-20,000nm
 40Z20AL.2 101.6 Zerodur® λ/10 250-600 nm (UV Enhanced Aluminum) Broadband Metallic Mirror, Zerodur, 101.6 Dia, 17.7mm, λ/10, 250-600nm
 40Z20ER.1 101.6 Zerodur® λ/10 450-700 nm (Enhanced Aluminum) Broadband Metallic Mirror, Zerodur, 101.6 Dia, 17.7mm, λ/10, 450-700nm
 40Z20ER.2 101.6 Zerodur® λ/10 480nm-20µm (Protected Silver) Broadband Metallic Mirror, Zerodur, 101.6 Dia, 17.7mm, λ/10,480-20,000nm
 40Z20ER.4 101.6 Zerodur® λ/10 650nm-20µm (Protected Gold) Broadband Metallic Mirror, Zerodur, 101.6 Dia, 17.7mm, λ/10,650-20,000nm
 40Z40AL.2 101.6 Zerodur® λ/20 250-600 nm (UV Enhanced Aluminum) Broadband Metallic Mirror, Zerodur, 101.6 Dia, 17.7mm, λ/20,250-600nm
 40Z40ER.1 101.6 Zerodur® λ/20 450-700 nm (Enhanced Aluminum) Broadband Metallic Mirror, Zerodur, 101.6 Dia, 17.7mm, λ/20,450-700nm
 40Z40ER.2 101.6 Zerodur® λ/20 480nm-20µm (Protected Silver) Broadband Metallic Mirror, Zerodur, 101.6 Dia, 17.7mm, λ/20,480-20,000nm
 40Z40ER.4 101.6 Zerodur® λ/20 650nm-20µm (Protected Gold) Broadband Metallic Mirror, Zerodur, 101.6 Dia, 17.7mm, λ/20,650-20,000nm
 60D20AL.2 152.4 Pyrex® λ/10 250-600 nm (UV Enhanced Aluminum) Broadband Metallic Mirror, Pyrex, 152.4 Dia, 23.5mm, λ/10, 250-600nm
 60D20ER.1 152.4 Pyrex® λ/10 450-700 nm (Enhanced Aluminum) Broadband Metallic Mirror, Pyrex, 152.4 Dia, 23.5mm, λ/10, 450-700nm
 60D20ER.2 152.4 Pyrex® λ/10 480nm-20µm (Protected Silver) Broadband Metallic Mirror, Pyrex, 152.4 Dia, 23.5mm, λ/10, 480-20,000nm
 60Z20ER.2 152.4 Zerodur® λ/10 480nm-20µm (Protected Silver) Broadband Metallic Mirror, Zerodur, 152.4 Dia, 23.5mm, λ/10, 480-20,000nm
 60Z40AL.2 152.4 Zerodur® λ/20 250-600 nm (UV Enhanced Aluminum) Broadband Metallic Mirror, Zerodur, 152.4 Dia, 23.5mm, λ/20, 250-600nm
 60Z40ER.1 152.4 Zerodur® λ/20 450-700 nm (Enhanced Aluminum) Broadband Metallic Mirror, Zerodur, 152.4 Dia, 23.5mm, λ/20, 450-700nm
 60Z40ER.2 152.4 Zerodur® λ/20 480nm-20µm (Protected Silver) Broadband Metallic Mirror, Zerodur, 152.4 Dia, 23.5mm, λ/20, 480-20,000nm
 80D20ER.2 203.2 Pyrex® λ/10 480nm-20µm (Protected Silver) Broadband Metallic Mirror, Pyrex, 203.2 Dia, 29.5mm, λ/10, 480-20,000nm
 80Z10ER.1 203.2 Zerodur® λ/5 450-700 nm (Enhanced Aluminum) Broadband Metallic Mirror, Zerodur, 203.2 Dia, 29.5mm, λ/5, 450-700nm
 80Z20AL.2 203.2 Zerodur® λ/10 250-600 nm (UV Enhanced Aluminum) Broadband Metallic Mirror, Zerodur, 203.2 Dia, 29.5mm, λ/10, 250-600nm
 80Z20ER.1 203.2 Zerodur® λ/10 450-700 nm (Enhanced Aluminum) Broadband Metallic Mirror, Zerodur, 203.2 Dia, 29.5mm, λ/10, 450-700nm
 80Z20ER.2 203.2 Zerodur® λ/10 480nm-20µm (Protected Silver) Broadband Metallic Mirror, Zerodur, 203.2 Dia, 29.5mm, λ/10, 480-20,000nm
 13E20AL.2 46.7 Pyrex® λ/10 250-600 nm (UV Enhanced Aluminum) Elliptical Broadband Metallic Mirror, 33 Minor, 46.7 Major, 9.37mm, 250-600nm
 13E20ER.1 46.7 Pyrex® λ/10 450-700 nm (Enhanced Aluminum) Elliptical Broadband Metallic Mirror, 33 Minor, 46.7 Major, 9.37mm, 450-700nm
 13E20ER.2 46.7 Pyrex® λ/10 480nm-20µm (Protected Silver) Elliptical Broadband Metallic Mirror, 33 Minor, 46.7 Major, 9.37mm, 480-20,000nm
 13E20ER.4 46.7 Pyrex® λ/10 650nm-20µm (Protected Gold) Elliptical Broadband Metallic Mirror, 33 Minor, 46.7 Major, 9.37mm, 650-20,000nm
 18E20AL.2 66.0 Pyrex® λ/10 250-600 nm (UV Enhanced Aluminum) Elliptical Broadband Metallic Mirror, 46.7 Minor, 66 Major, 12.45mm, 250-600nm
 18E20ER.1 66.0 Pyrex® λ/10 450-700 nm (Enhanced Aluminum) Elliptical Broadband Metallic Mirror, 46.7 Minor, 66 Major, 12.45mm, 450-700nm
 18E20ER.2 66.0 Pyrex® λ/10 480nm-20µm (Protected Silver) Elliptical Broadband Metallic Mirror, 46.7 Minor, 66 Major, 12.45mm,480-20,000nm

Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2010 Newport Corporation. All rights reserved .