|
|
| Broadband Dielectric Mirrors |
|
|

|
- Best general purpose broadband high reflectors
- Rs, Rp >99% for 488694 nm, or...
- Rs >99%, Rp >98% for 700950 nm
- Over 35 types of substrates to choose from
|
|
|
|
Product DescriptionProduct DetailSpecificationsCatalog PDF |
Product Description
Our general purpose, dielectric mirrors are highly efficient over a broad wavelength range. We offer two standard coatings for the visible and NIR, with 045° angle of incidence. These mirrors are available in sizes from 12.7203.2 mm (0.58.0 in.) with Pyrex® or Zerodur® substrates and in two elliptical sizes with Pyrex substrates.
Our general purpose, dielectric mirrors are highly efficient over a broad wavelength range. We offer two standard coatings for the visible and NIR, with 045° angle of incidence. These mirrors are available in sizes from 12.7203.2 mm (0.58.0 in.) with Pyrex® or Zerodur® substrates and in two elliptical sizes with Pyrex substrates.
Coatings |
| Coating Type |
Wavelength Range |
Reflectivity |
Angle of Incidence |
Coating Code |
| Visible |
488694 nm |
Rs, Rp >99 % |
045° |
BD.1 |
| Near Infrared |
700950 nm 632.8 nm |
Rs >99%, Rp >98% Ravg >80 % |
045° 045° |
BD.2 |
|
Pyrex® Broadband Dielectric Mirrors |
| Quantity |
Model |
Description |
Price |
Available Today |
05D20BD.1 |
Broadband Dielectric Mirror, Pyrex, 12.7 Dia, 3.1mm, λ/10, 488-694nm |
$54.99 |
Available Today |
05D20BD.2 |
Broadband Dielectric Mirror, Pyrex, 12.7 Dia, 3.1mm, λ/10, 700-950nm |
$61.99 |
Available Today |
07D20BD.1 |
Broadband Dielectric Mirror, Pyrex, 19.05 Dia, 4.57mm, λ/10, 488-694nm |
$89.00 |
Available Today |
07D20BD.2 |
Broadband Dielectric Mirror, Pyrex, 19.05 Dia, 4.57mm, λ/10, 700-950nm |
$89.00 |
3 Weeks |
10D20BD.1 |
Broadband Dielectric Mirror, Pyrex, 25.4 Dia, 6.0mm, λ/10, 488-694nm |
$84.99 |
Available Today |
10D20BD.2 |
Broadband Dielectric Mirror, Pyrex, 25.4 Dia, 6.0mm, λ/10, 700-950nm |
$89.99 |
Available Today |
3MD20BD.1 |
Broadband Dielectric Mirror, Pyrex, 30.0 Dia, 6.0mm, λ/10, 488-694nm |
$121.00 |
Available Today |
3MD20BD.2 |
Broadband Dielectric Mirror, Pyrex, 30.0 Dia, 6.0mm, λ/10, 700-950nm |
$126.00 |
Available Today |
20D20BD.1 |
Broadband Dielectric Mirror, Pyrex, 50.8 Dia, 12.7mm, λ/10, 488-694nm |
$194.99 |
Available Today |
20D20BD.2 |
Broadband Dielectric Mirror, Pyrex, 50.8 Dia, 12.7mm, λ/10, 700-950nm |
$199.99 |
Available Today |
30D20BD.1 |
Broadband Dielectric Mirror, Pyrex, 76.2 Dia, 14.7mm, λ/10, 488-694nm |
$398.00 |
Call For Availability |
30D20BD.2 |
Broadband Dielectric Mirror, Pyrex, 76.2 Dia, 14.7mm, λ/10, 700-950nm |
$409.00 |
8 Weeks |
40D20BD.1 |
Broadband Dielectric Mirror, Pyrex, 101.6 Dia, 17.7mm, λ/10, 488-694nm |
$674.00 |
Available Today |
40D20BD.2 |
Broadband Dielectric Mirror, Pyrex, 101.6 Dia, 17.7mm, λ/10, 700-950nm |
$735.00 |
14 Weeks |
60D20BD.1 |
Broadband Dielectric Mirror, Pyrex, 152.4 Dia, 23.5mm, λ/10, 488-694nm |
$1430.00 |
14 Weeks |
60D20BD.2 |
Broadband Dielectric Mirror, Pyrex, 152.4 Dia, 23.5mm, λ/10, 700-950nm |
$1483.00 |
11 Weeks |
80D04BD.1 |
Broadband Dielectric Mirror, Pyrex, 203.2 Dia, 29.5mm, λ/2, 488-694nm |
$2396.00 |
|
Zerodur® Broadband Dielectric Mirrors |
| Quantity |
Model |
Description |
Price |
Available Today |
10Z20BD.1 |
Broadband Dielectric Mirror, Zerodur, 25.4 Dia, 6.0mm, λ/10, 488-694nm |
$137.00 |
Available Today |
10Z20BD.2 |
Broadband Dielectric Mirror, Zerodur, 25.4 Dia, 6.0mm, λ/10, 700-950nm |
$142.00 |
Available Today |
10Z40BD.1 |
Broadband Dielectric Mirror, Zerodur, 25.4 Dia, 6.0mm, λ/20, 488-694nm |
$158.00 |
8 Weeks |
10Z40BD.2 |
Broadband Dielectric Mirror, Zerodur, 25.4 Dia, 6.0mm, λ/20, 700-950nm |
$163.00 |
4 Weeks |
20Z20BD.1 |
Broadband Dielectric Mirror, Zerodur, 50.8 Dia, 12.7mm, λ/10, 488-694nm |
$291.00 |
14 Weeks |
20Z20BD.2 |
Broadband Dielectric Mirror, Zerodur, 50.8 Dia, 12.7mm, λ/10, 700-950nm |
$296.00 |
Available Today |
20Z40BD.1 |
Broadband Dielectric Mirror, Zerodur, 50.8 Dia, 12.7mm, λ/20, 488-694nm |
$334.00 |
Call For Availability |
20Z40BD.2 |
Broadband Dielectric Mirror, Zerodur, 50.8 Dia, 12.7mm, λ/20, 700-950nm |
$339.00 |
Available Today |
30Z20BD.1 |
Broadband Dielectric Mirror, Zerodur, 76.2 Dia, 14.7mm, λ/10, 488-694nm |
$508.00 |
14 Weeks |
30Z20BD.2 |
Broadband Dielectric Mirror, Zerodur, 76.2 Dia, 14.7mm, λ/10, 700-950nm |
$519.00 |
Available Today |
30Z40BD.1 |
Broadband Dielectric Mirror, Zerodur, 76.2 Dia, 14.7mm, λ/20, 488-694nm |
$598.00 |
14 Weeks |
30Z40BD.2 |
Broadband Dielectric Mirror, Zerodur, 76.2 Dia, 14.7mm, λ/20, 700-950nm |
$609.00 |
14 Weeks |
40Z20BD.1 |
Broadband Dielectric Mirror, Zerodur, 101.6 Dia, 17.7mm, λ/10, 488-694nm |
$928.00 |
14 Weeks |
40Z20BD.2 |
Broadband Dielectric Mirror, Zerodur, 101.6 Dia, 17.7mm, λ/10, 700-950nm |
$961.00 |
14 Weeks |
40Z40BD.1 |
Broadband Dielectric Mirror, Zerodur, 101.6 Dia, 17.7mm, λ/20, 488-694nm |
$1041.00 |
14 Weeks |
40Z40BD.2 |
Broadband Dielectric Mirror, Zerodur, 101.6 Dia, 17.7mm, λ/20, 700-950nm |
$1074.00 |
Available Today |
60Z40BD.1 |
Broadband Dielectric Mirror, Zerodur, 152.4 Dia, 23.5mm, λ/20, 488-694nm |
$2959.00 |
|
Elliptical Broadband Dielectric Mirrors |
| Quantity |
Model |
Description |
Price |
Available Today |
13E20BD.1 |
Broadband Dielectric Elliptical Mirror, 33.02 Minor, 46.70 Major, 9.37mm, λ/10, 488-694nm |
$188.00 |
Available Today |
13E20BD.2 |
Broadband Dielectric Elliptical Mirror, 33.02 Minor, 46.70 Major, 9.37mm, λ/10, 700-950nm |
$193.00 |
7 Weeks |
18E20BD.1 |
Broadband Dielectric Elliptical Mirror, 46.70 Minor, 66.04 Major, 9.37mm, λ/10, 488-694nm |
$289.00 |
Available Today |
18E20BD.2 |
Broadband Dielectric Elliptical Mirror, 46.70 Minor, 66.04 Major, 9.37mm, λ/10, 700-950nm |
$294.00 |
|
|
| Back To Top |
|
|
| |
|
|
|
|
|
|
|
|
|