|  
Sign In  Or  Create New Account
  Optical Tables and Vibration Control
    Breadboards and Grid Platforms
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Honeycomb, Granite and Rigid Structures
    Isolators
    Optical Tables
    Structural Rails and Carriers
    Technical Reference
    Testing, Analysis and Design
    Vibration Control Replacement Parts
    Workstations and Isolated Platforms
 Show All Product Lines
Home > Products > Optical Tables and Vibration Control > Breadboards and Grid Platforms > Breadboard Accessories and Options

Breadboard Accessories and Options
Breadboard Accessories and Options


Product DescriptionProduct DetailDrawingsCatalog PDF3-D Model
Product Description
Microlock Tiedowns are the best way to precisely level a breadboard. Microlocks can be used to mount breadboards on an optical table or directly onto any vertical or horizontal structure.
Newport Microlocks consist of a 5/8-18 tapped tube welded into the breadboard structure. A 5/8-18 threaded insert is then used to set the stand-off height. The breadboard can then be mounted with a 1/4-20 or M6 bolt; a 5/8-18 plug locks the system in place.
Microlocks are normally positioned 1/6 of the length/width dimension in from the edge of the breadboard, with an additional Microlock in the center of the boards with larger sizes. With metric mounting holes, the Microlock positions are adjusted slightly to place them directly between the ranks of mounting holes. This provides automatic alignment of the Microlocks with the mounting holes in the supporting table when both the breadboard and the table have the same type mounting holes.



Ordering Information
 Quantity  Model  Description  Price
 
Available Today
 Microlock-FT  Leveling foot for Microlock  
$21.00
 
Available Today
 B-1A  Adaptor Plate  
$6.99
 
Available Today
 UP-1A  Universal Mounting Plate, 2.56 in. x 2.56 in. x 0.5 in., 1/4-20 Thread  
$39.99
 
Available Today
 38  Mounting Platform, 3 in. x 5 in. x 0.5 in., 1/4-20 Thread  
$30.59
 
Available Today
 360-30  30°/60° Angle Bracket  
$95.88
 
1 Week
 360-45  45° Angle Bracket  
$82.62
 
Available Today
 360-90  90° Angle Bracket  
$69.99


Ordering Information, Metric
 Quantity  Model  Description  Price
 
Available Today
 M-UP-1A  Universal Mounting Plate, 65 mm x 65 mm x 12.7 mm, M6 Thread, Metric  
$39.99
 
1 Week
 M-360-90  90 Degree Angle Bracket, Metric  
$69.99



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .