Compare Model Drawings, CAD & Specs Size Type Center Wavelength Output Power Availability Price
In Stock
TO-9 CW Laser Diode 635 nm 10 mW
In Stock
$50
In Stock
TO-56 CW Laser Diode 660 nm 130 mW
In Stock
In Stock
TO-9 CW Laser Diode 670 nm 10 mW
In Stock
$250
TO-56 CW Laser Diode 852 nm 40 mW
$100
In Stock
TO-56 CW Laser Diode 1550 nm 6 mW
In Stock
$450
In Stock
TO-56 Pulsed Laser Diode 1550 nm 14 W (Peak)
In Stock
$450
In Stock
TO-56 Pulsed Laser Diode 1550 nm 24W (Peak)
In Stock
$450
In Stock
TO-56 Pulsed Laser Diode 1310 nm 19 W (Peak)
In Stock
$230
In Stock
TO-9 CW or Pulsed 1465 nm 1.8 W
In Stock
$255
In Stock
TO-9 CW or Pulsed 1550 nm 1.6 W
In Stock
$230
TO-9 CW or Pulsed 1595 nm 1.8 W
$230
In Stock
TO-9 CW or Pulsed 1330 nm 2.0 W
In Stock

Features

Two TO-Can Packages Available

Our TO-Can Laser Diode components are available in either 5.6 mm (TO-56) or 9 mm (TO-9) packages.

Integrate with Newport Laser Diode Controllers

With Newport’s industry renowned laser mounts, laser diode drivers and temperature controllers you can easily build a reliable and low noise laser system with maximum output power and wavelength flexibility. For added convenience Newport offers combination laser diode driver and temperature controllers.

Maximum Flexibility in Equipment

Newport supplies all the necessary equipment to drive the lasers. You can build a complete laser system with our TO-can diode mounts, laser diode control instrumentation, and cabling accessories.

Caution on Electrostatic Discharge (ESD)

Each individual laser diode is tested and characterized, and guaranteed to operate, prior to shipment, by the renowned laser diode manufactures. The bare laser diodes are highly sensitive to ESD and it can happen from mundane activities such as connecting electrical cables. A grounding wrist strap, such as the FK-STRAP , is recommended when handling the laser diode.

Laser Radiation Warning

Radiation emitted by laser devices can be dangerous to the eyes and appropriate precautions must be taken in use. (Ref. BS EN 60825, HD 482 S1 & IEC 825) VISIBLE LASER RADIATION

Warranty

Newport offers a 30 day return-for-credit with the laser diodes returned in the original sealed bag.