|
|
| Bend-Insensitive Single Mode Fibers |
|
|
|
-
Bend-insensitive, high NA fibers, for applications requiring high coupling efficiencies or tight fiber bending radii- Fibers available in any length
- Connector termination upon request
|
|
|
|
Product Description
Specifications
Catalog PDF
|
Product Description
Bend-insensitive, single-mode sensor grade fibers, available with 820 and 1310 nm cutoff wavelengths, feature a high NA of 0.16, making them suitable for tightly wound fiber spools. At 1310 nm, the maximum bend induced attenuation, due to 100 fiber turns on a 10 mm mandrel, is only 0.05 dB! Both 80 and 125 um cladding diameters are available, with bend insensitivity increasing with smaller fiber diameter. These fibers are commonly used in fiber ooptic gyroscope assemblies or in optical fiber payout systems.
Bend-insensitive, single-mode sensor grade fibers, available with 820 and 1310 nm cutoff wavelengths, feature a high NA of 0.16, making them suitable for tightly wound fiber spools. At 1310 nm, the maximum bend induced attenuation, due to 100 fiber turns on a 10 mm mandrel, is only 0.05 dB! Both 80 and 125 um cladding diameters are available, with bend insensitivity increasing with smaller fiber diameter. These fibers are commonly used in fiber ooptic gyroscope assemblies or in optical fiber payout systems.
| |
|
|
|
|
|
Ordering Information | | Quantity (m) | Model | Description | Price (1-25m) | | | F-SBA | Bend Insensitive Single-Mode Fiber, Step, 820nm, 0.16 NA, 4.1mm MFD, 125mm Clad | | | | F-SBB | Bend Insensitive Single-Mode Fiber, Step, 820nm, 0.16 NA, 4.1mm MFD, 80mm Clad | | | | F-SBC | Bend Insensitive Single-Mode Fiber, Step, 1310nm, 0.16 NA, 6.7mm MFD, 125mm Clad | | | | F-SBD | Bend Insensitive Single-Mode Fiber, TStep, 1310nm, 0.16 NA, 6.7mm MFD, 80mm Clad | |
|
|
|
Back To Top
|
|
|
| |
|
|
|
|
|
|
|
|
|