The all new 1928-C benchtop optical meter delivers unrivalled performance at a very competitive price for a benchtop optical meter. It can measure pulse, peak-to-peak and DC source measurements in units of W, dBm, dB, J, A, V, Sun, and relative units (depending on the detector used), either directly or as a measurement relative to a reference value. Its 4-inch full color, graphical LCD display enables both numerical and graphical representations of measurements.
This single channel benchtop optical meter is extremely versatile and sensitive, capable of measuring optical power ranging from 11 picoWatts to 20 kWatts, and optical pulse energy from 7 µJ to 20 kJ. All 918D Series semiconductor-based low power, 818P Series thermopile, and 818E Series pyroelectric detectors are fully compatible with the instrument and hot-swappable; there is no need of recycling the power when a different sensor has to be used.
The 1928-C optical meter is also equipped with several green features: the meticulously designed circuitry allows much lower energy consumption compared to the 1936-C model, eliminating the need for a cooling fan. It also features a Stand-by mode for further energy savings when the meter is not being used actively. The optical meter can be activated again with the press of any button on the front panel. Finally, the meter can display irradiance in Sun units, enabling photovoltaic researchers to use the power meter as a complementary tool to a reference solar cell.
Note: For compatibility with Oriel Photomultiplier Tubes and Detectors, Oriel housing 70690 and power supply 70705 will need to be purchased. Please see Related Products tab for additional information.
Additional Benefits
- Full software suite including Labview, C++ and CSharp samples
- Windows 7 and XP, 32 and 64 bit compatible software
- Setup configurations for up to 5 different detector serial numbers are saved in memory
- Accelerated thermopile based power measurements with fast prediction algorithm
- Data storage via internal memory (250k data samples) or USB Flash Drive
- 4 Graphical TFT LCD, ¼ VGA provides excellent legibility from any angle, in any light condition or colored eyewear
- Color plotting, statistics and on-board data post-processing
- Analog and digital filtering
- Analog bar graph with 10X zoom
- Analog gauge with 100X zoom
- Advanced Programming toolkit - .NET and LabVIEW
- USB data transfer up to 11 Mbps
- Sophisticated automation capabilities in testing and laboratory applications
- True RMS measurements
To review the complete Newport optical power/energy meter offering, please see Optical Power Meter Selection Guide.
Extreme Versatility and Great Value
This new optical meter features many of the great features available in Newports hugely successful 1936-C/2936-C Series, with an attractive pricing. For applications requiring measurement of low-power, high-power or energy of continuous or pulsed light sources, Newports optical power meters have broken the barrier of temporal measurement performance with calibrated results. The 1928-C power/energy meter has the ability to handle repetition-rates of up to 4 kHz at an unheard sampling rate of 250 kHz. This means that even reasonably high speed dynamical phenomena can be seen using the meter, eliminating a need for an oscilloscope in many cases.
Fine Adjustment with the Analog Gauge mode
Users can change the display mode to analog, for fine adjustments. Zooming and selectable filtering, combined with fixed or auto range, gives the users an unprecedented level of flexibility. This is an ideal feature for laser alignment.
Analog Gauge display
In the Graph screen mode the power meter acts as an oscilloscope. Users can see in real time the optical power level in their experiment.
Graph screen
For users who would like to fine adjust a maximum or a minimum, the 1928-C offers the Analog Bar display mode with Auto Zoom function.
Compatible with Photodiode Detectors
Low-power measurements, pW to several Watts (detector dependent) can be accomplished with any one of Newports 818 (see Low-Power Calibrated Photodetectors) and higher-end 918D Series UV, Silicon (Si), Germanium (Ge) or Indium Gallium Arsenide (InGaAs) Detectors, covering 2001800 nm wavelengths (see Low-Power Calibrated Photodetectors). The 918D Series Detectors have a built-in temperature sensor utilized for sensing and actively compensating for temperature-induced measurement fluctuations, making them the most advanced photodiode based detectors. Please see Calibrated Optical Detector Selection Guide for a power meter/detector compatibility chart.
Compatible with 818P Thermopile and 818E Pyroelectric Detectors
High-power measurements, in the 1 µW to 20 kW range (detector dependent) can be performed with the 1928-C Series meters utilizing thermopile detectors (see Calibrated Thermopile Detectors), operating in the 0.19-11um wavelength range. Energy measurements of pulsed laser sources, from 7 µJ to 20 kJ (detector dependent) can be taken with pyroelectric detectors (see Calibrated Pyroelectric Sensors) operating in the 0.1920 um wavelength range. Pulse repetition rates from single shot to 6 kHz can be measured directly with these instruments, without having to rely on oscilloscope measurements.
Advanced Measurement Capabilities
The 1928-C software gives users the flexibility of a command line environment as well as the ability to download collected data directly to a computer for analysis.
Software command line display
You are just a few clicks away from installing Newport's latest Labview samples onto your computer (see Literature and Downloads tab). Labview, CSharp and C++ samples will be installed after a full install of the software.
True Root-Mean-Square (RMS) measurements, providing the most accurate RMS value regardless of the shape of the input waveform.
Additional advanced features include user defined display colors, an internal 250,000 data point storage buffer, additional data storage using an external USB flash drive, analog and digital filtering, programmable sample rates, moving statistics, plotting and multiple user-configuration storage.
Choose the Display Color for Your Needs
Users can select from 6 display colors to match their specific lighting conditions and colors of their laser safety eyewear. Measurements can also be displayed in various display formats, such as numeric, graphic, bar and strip charts.
Choose the proper color for maximum visibility over the laser eyewear
Vertical strip chart display
Specifications
| 1928-C General Specifications |
| Compatible, Hot-swappable Newport Detectors |
918D, 818P, 818E, and 818-xx/BD |
| Sampling Rate (kHz) |
250 |
| Measurement Rate (kHz) |
10 (CW measurements, semiconductor detectors) |
| Display Refresh Rate (Hz) |
20 |
| Maximum Rep Rate () |
10 kHz for Pyroelectric pulse voltage, 20 kHz for Photodiode detectors, peak to peak power (Pyroelectric Detectors) |
| Resolution (% of Full Scale) |
0.0004 |
| Accuracy (%) |
±0.2 % for CW, ±1 % for Peak to Peak, Pulse to Pulse, and Integration Mode |
| Maximum Detector Input Current (mA) |
25 |
| Maximum Detector Input Voltage (V) |
130 |
| Analog Output (User Selectable) |
0-1 V , 0-2 V, or 0-5 V into 3.5 mm phone jack |
| Analog Output Bandwidth |
DC-500 kHz (Photodiode), DC-1 MHz (Thermo or Pyro) |
| Display Type |
82 x 62 mm Graphical, Color TFT LCD, ¼ VGA |
| Display Formats |
14 mm Numeric, Analog Gauge, Bar Chart, Min/Max Bar, Statistics |
| Communication Interfaces |
USB |
| Internal Sample Storage (data points) |
250,000 |
| External Sample Storage (data points) |
Defined by external USB Flash drive (user supplied) |
| Power Requirements |
90-240 VAC |
| Operating Temperature |
5°C to 40°C, <70% RH |
| Storage Temperature Range |
-20°C to 60°C, <90% RH |
| Weight [ (kg)] |
5.5 (2.17) |
| Dimensions (W x H x D) [in. (mm)] |
8.5 (216) x 5.24 (133) x 8.1 (205) |
1) Instrument range is determined by detector used. Please refer to our complete offering on detector types for complete specifications of individual detectors: Photodiode (see
Low-Power Calibrated Photodetectors), Thermopile (see
Calibrated Thermopile Detectors) and Pyroelectric (see
Calibrated Pyroelectric Sensors) detectors.
Detector Compatibility and Performance
The 1928-C Optical Meter is compatible with Newports new Low-Power 918D, 818-xx/DB, High-Power 818P and 818E Series Energy Detectors, allowing both free-space and fiber pigtailed measurements in the 190 nm 20 µm range. All compatible detectors have a built-in or external in-line EEPROM containing detector identification and calibration information. When using an 818-xx/CM Series detector with the 1928-C, the optional 841-DIN adapter is required.
Detector Compatibility and Performance Table
|
Detector Family |
DC Average Power |
Integrated Energy |
Peak-to-Peak Power |
Pulse-to-Pulse Energy (Single or Continuous) |
| Low-Power (918D, 918L and 818-xx/CM Photodiodes) |
Yes |
Yes |
Yes |
No |
| High-Power (818P Series Thermopiles) |
Yes |
Yes |
No |
No |
| Energy (818E Series Pyroelectric) |
No |
No |
No |
Yes |