|  
Sign In  Or  Create New Account
  Light Test and Measurement
    Beam Analysis
    High Speed Photodiode Detectors
    Low Light Sensing
    Optical Detectors For Power Meters
    Optical Power Meter
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
 Show All Product Lines
Home > Products > Light Test and Measurement > Optical Power Meter > Benchtop Optical Meter, 1928-C

Benchtop Optical Meter, 1928-C
Benchtop Optical Meter, 1928-C
1928-C Benchtop Power Meter
(Detector, post, post holder, and clamp sold separately)

  • Environment-friendly features such as low power consumption and Stand-by Mode
  • Compatible with photodiode, thermopile, and pyroelectric detectors
  • Power measurements, 11 pW to 20 kW
  • Energy measurements, 7 µJ to 20 kJ
  • Single, continuous, integrated, and peak-to-peak measurement
  • Plotting, graphing, math, statistics, on board data post-processing, analog gauge

Product DescriptionProduct DetailSpecificationsDownloads Related Products
Product Description
The all new 1928-C benchtop optical meter delivers unrivalled performance at a very competitive price for a benchtop optical meter. It can measure pulse, peak-to-peak and DC source measurements in units of W, dBm, dB, J, A, V, Sun, and relative units, either directly or as a measurement relative to a reference value. Its 4-inch full color, graphical LCD display enables both numerical and graphical representations of measurements.
This single channel benchtop optical meter is extremely versatile and sensitive, capable of measuring optical power ranging from 11 picoWatts to 20 kWatts, and optical pulse energy from 7 µJ to 20 kJ. All 918D Series semiconductor-based low power, 818P Series thermopile, and 818E Series pyroelectric detectors are fully compatible with the instruments and hot-swappable; there is no need of recycling the power when a different sensor has to be used.
The 1928-C optical meter is also equipped with several green features: the meticulously designed circuitry allows much lower energy consumption compared to the 1936-C model, eliminating the need for a cooling fan. It also features a Stand-by mode for further energy savings when the meter is not being used actively. The optical meter can be activated again with the press of ...



Ordering Information
 Quantity  Model  Description  Price
 
Available Today
 1928-C  Optical Meter, Single Channel, Benchtop  
$2295.00
 
1 Week
 841-DIN(1)  8-pin DIN to DB15 Adapter, Connect 818-xx/CM Detectors to DB15 Power Meters  
$135.00
 
Available Today
 DET-ADAP-PD(2)  BNC-to-DB15 adapter for third party detectors  
$119.00
 
13 Weeks
 FK-18283  Adapter cable, 3.5 mm mono jack to BNC (Analog out)  
$62.00

(1) This adapter is required when using 818/CM Series Low-Power Detectors that have an existing calibration module.

(2) This adapter allows the Newport meters to read third party detectors in current (Amps) only.

Related Products

Photodiode Detectors (see Low-Power Photodetectors, 918D Series)
(Post, post holder, and clamp sold separately)



Thermopile Detectors (see Thermopile Detector Sensor, 818P Series)
(Post, post holder, and clamp sold separately)



Energy Detectors (see Low-Power Photodetectors, 918D Series)
(Post, post holder, and clamp sold separately)




Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .