|
|
| Benchtop Couplers and WDMs |
|
|

|
- Rugged, compact design
- Easy mounting via internal magnets or two mounting holes
- Free from fragile, easily tangled fiber pigtails
- Thermally stable (0.1 dB variation over -40°C to +85°C)
|
|
|
|
Product DescriptionSpecificationsDrawingsCatalog PDF
Related Products
|
Product Description
Newports High-Performance Benchtop Couplers and WDMs feature male bulkhead connectors instead of fragile fiber pigtails. The units mount easily to optical tables and can withstand frequent handling. Four strong magnets hold the rugged package securely onto steel surfaces. Two countersunk holes, spaced 25 mm/1 in. apart and compatible with mounting patterns of optical tables, provide yet another mounting option. The lack of fiber pigtails also decreases the optical path delay between the entrance and exit ports, which is an attractive feature for ultra-short pulses and interferometric applications. These broadband couplers are offered with FC/PC or FC/APC connectors and are optimized for operation at 1310 nm, 1550 nm or both 1310 and 1550 nm (dual window). A 1310/1550 nm multiplexer is also offered.
Newports High-Performance Benchtop Couplers and WDMs feature male bulkhead connectors instead of fragile fiber pigtails. The units mount easily to optical tables and can withstand frequent handling. Four strong magnets hold the rugged package securely onto steel surfaces. Two countersunk holes, spaced 25 mm/1 in. apart and compatible with mounting patterns of optical tables, provide yet another mounting option. The lack of fiber pigtails also decreases the optical path delay between the entrance and exit ports, which is an attractive feature for ultra-short pulses and interferometric applications. These broadband couplers are offered with FC/PC or FC/APC connectors and are optimized for operation at 1310 nm, 1550 nm or both 1310 and 1550 nm (dual window). A 1310/1550 nm multiplexer is also offered.
Ordering Information |
| Quantity |
Model |
Description |
Price |
Available Today |
F-CPL-L12135-A |
Benchtop Coupler, 50/50, 1 x 2, 1310nm, FC/APC Connectors |
$334.00 |
2 Weeks |
F-CPL-L12135-P |
Benchtop Coupler, 50/50, 1 x 2, 1310nm, FC/PC Connectors |
$301.00 |
2 Weeks |
F-CPL-L12155-A |
Benchtop Coupler, 50/50, 1 x 2, 1550nm, FC/APC Connectors |
$334.00 |
2 Weeks |
F-CPL-L12155-P |
Benchtop Coupler, 50/50, 1 x 2, 1550nm, FC/PC Connectors |
$301.00 |
2 Weeks |
F-CPL-L12355-A |
Benchtop Coupler, 50/50, 1 x 2, 1310/1550nm, FC/APC Connectors |
$362.00 |
2 Weeks |
F-CPL-L12355-P |
Benchtop Coupler, 50/50, 1 x 2, 1310/1550nm, FC/PC Connectors |
$329.00 |
2 Weeks |
F-CPL-L22135-A |
Benchtop Coupler, 50/50, 2 x 2, 1310nm, FC/APC Connectors |
$362.00 |
2 Weeks |
F-CPL-L22135-P |
Benchtop Coupler, 50/50, 2 x 2, 1310nm, FC/PC Connectors |
$317.00 |
2 Weeks |
F-CPL-L22155-A |
Benchtop Coupler, 50/50, 2 x 2, 1550nm, FC/APC Connectors |
$362.00 |
2 Weeks |
F-CPL-L22155-P |
Benchtop Coupler, 50/50, 2 x 2, 1550nm, FC/PC Connectors |
$317.00 |
2 Weeks |
F-CPL-L22355-A |
Benchtop Coupler, 50/50, 2 x 2, 1310/1550nm, FC/APC Connectors |
$389.00 |
4 Weeks |
F-CPL-L22355-P |
Benchtop Coupler, 50/50, 2 x 2, 1310/1550nm, FC/PC Connectors |
$345.00 |
2 Weeks |
F-CPL-L12131-A |
Benchtop Coupler, 10/90, 1 x 2, 1310nm, FC/APC Connectors |
$334.00 |
2 Weeks |
F-CPL-L12131-P |
Benchtop Coupler, 10/90, 1 x 2, 1310nm, FC/PC Connectors |
$301.00 |
2 Weeks |
F-CPL-L12151-A |
Benchtop Coupler, 10/90, 1 x 2, 1550nm, FC/APC Connectors |
$334.00 |
2 Weeks |
F-CPL-L12151-P |
Benchtop Coupler, 10/90, 1 x 2, 1550nm, FC/PC Connectors |
$301.00 |
2 Weeks |
F-CPL-L12351-A |
Benchtop Coupler, 10/90, 1 x 2, 1310/1550nm, FC/APC Connectors |
$362.00 |
Available Today |
F-CPL-L12351-P |
Benchtop Coupler, 10/90, 1 x 2, 1310/1550nm, FC/PC Connectors |
$329.00 |
2 Weeks |
F-CPL-L22131-A |
Benchtop Coupler, 10/90, 2 x 2, 1310nm, FC/APC Connectors |
$362.00 |
2 Weeks |
F-CPL-L22131-P |
Benchtop Coupler, 10/90, 2 x 2, 1310nm, FC/PC Connectors |
$317.00 |
2 Weeks |
F-CPL-L22151-A |
Benchtop Coupler, 10/90, 2 x 2, 1550nm, FC/APC Connectors |
$362.00 |
2 Weeks |
F-CPL-L22151-P |
Benchtop Coupler, 10/90, 2 x 2, 1550nm, FC/PC Connectors |
$362.00 |
2 Weeks |
F-CPL-L22351-A |
Benchtop Coupler, 10/90, 2 x 2, 1310/1550nm, FC/APC Connectors |
$359.00 |
2 Weeks |
F-CPL-L22351-P |
Benchtop Coupler, 10/90, 2 x 2, 1310/1550nm, FC/PC Connectors |
$345.00 |
|
Ordering Information, Benchtop WDMs |
|
Related Products |
 Fiber Optic Mating Adapter Sleeves
|
|
| Back To Top |
|
|
| |
|
|
|
|
|
|
|
|
|