DescriptionSpecifications
Models
Catalog PDF
BenchTop Compact Vibration Isolation Platforms provide the rock solid performance and ultra-small packaging that is so critical to todays life science and disk drive applications.
Exclusive Stabilizer vibration isolation technology, adapted from our acclaimed Stabilizer Model I-2000 Vibration Isolators, is at the heart of the system. This technology is renowned for compact size, faster settling times, superior high-center-of-mass stability, lower natural frequency, and a patented, self-centering piston mechanism.
Four isolator modules recessed into the bottom of the platform achieve top-notch table top vibration isolation. Each contains a pneumatic, flexible rolling diaphragm that supports the load, thereby decoupling vibrations from the isolated platform. If the platform is disturbed, the modules automatically relevel the platform using compressed air.
No more bulky canisters to impede instrument access, restrict arm positioning or crowd workspaces. Newports hybrid-chamber design allows all vibration modules to be completely hidden within the platform.
The BenchTop also minimizes fatigue. Thats because its low profile design adds only about two inches of height to your support surface. Add optional padded armrests - and you can work for hours with unparalleled ease. |
Video image of human spinal cord neurons acquired through a camera/microscope system placed on a BenchTop unit. Available with either plastic laminate or stainless steel tops, the BenchTop is ideal for providing vibration isolation in applications involving time lapse photography, videomicroscopy, probing and manipulation of cells under high magnification.
|
Specifications
| Sizes (W x L) | Maximum Recommended CG Height |
| 20 (50.8) x 24 (61.0) | 8 (203.2) |
| 24 (61.0) x 36 (91.4) | 11.0 (279.4) |
| Platform Thickness: |
| Thickness, BenchTop, Standard Laminate [in. (mm)] | 2.0 (51) |
| Thickness, BenchTop, Stainless [in. (mm)] | 2.2 (56) |
| Thickness, BenchTop Stainless, w/holes [in. (mm)] | 3.0 (75) |
| Mounting Holes |
| 1/4-20 on 1 in. centers (M6-1.0 on 25 mm centers) |
| Max. Load Range |
| 175 (80) |
BenchTop Isolation Performance
| Vertical Isolation* | Horizontal Isolation* | Amplification at Resonance | Maximum Load per Isolator | Re-leveling Accuracy | Self Centering |
| Res | 10Hz | Res | 10Hz | Vert | Horz |
| 3.2 | 90 | 3.6 | 96 | 12 | 10 | 60 (27) | 0.025 (0.6) | Yes |