|  
   
  Optical Tables and Vibration Control
    Breadboards and Grid Platforms
    Honeycomb, Granite and Rigid Structures
    Isolators
    Optical Tables
    Structural Rails and Carriers
    Technical Reference
    Testing, Analysis and Design
    Vibration Control Replacement Parts
    Workstations and Isolated Platforms
   
 
   
 
   
 
   
 
   
 
   
 
   
 
 Show All Product Lines
Home > Products > Optical Tables and Vibration Control > Workstations and Isolated Platforms > BenchTop™ Compact Pneumatic Vibration Isolation Platform with Self-Leveling

BenchTop™ Compact Pneumatic Vibration Isolation Platform with Self-Leveling
BenchTop™ Compact Pneumatic Vibration Isolation Platform with Self-Leveling

  • Hybrid chamber/laminar flow design maximizes isolation bandwidth
  • Integrated leveling values improve repositioning accuracy after disturbance
  • Low profile, compact design minimizes footprint

Product Description Product Detail Specifications Drawings Catalog PDF
Product Description
BenchTop™ Compact Vibration Isolation Platforms provide the rock solid performance and ultra-small packaging that is so critical to today’s life science and disk drive applications.
Exclusive Stabilizer™ vibration isolation technology, adapted from our acclaimed Stabilizer Model I-2000 Vibration Isolators, is at the heart of the system. This technology is renowned for compact size, faster settling times, superior high-center-of-mass stability, lower natural frequency, and a patented, self-centering piston mechanism.

* Nominal resonance peak, isolation and damping at full rated load

Ordering Information
 Quantity Model Description Price
  BT-2024 BenchTop Compact Isolation Platform, 20 x 24 in. 
  BT-2436 BenchTop Compact Isolation Platform, 24 x 36 in. 
  BTC-2024 BenchTop Compact Isolation Platform, 20 x 24 in., w/Cleanroom prep. 
  BTC-2436 BenchTop Compact Isolation Platform, 24 x 36 in., w/Cleanroom prep. 


Options and Accessories
Append these codes to the BenchTop model number. For example, the order number for a 24 in. x 36 in. (61.0 x 91.4 cm) BenchTop with a sealed mounting hole stainless steel work surface is BT-2436-OPT 02.
 Option Code Description
 01 Stainless steel work surface (no mounting holes)
 02 Stainless steel work surface (mounting holes)

For metric M6-1.0 sealed mounting holes, add an M- prefix to the order number, for example, M-BT-2436-OPT 02

Accessories
 Quantity Model Description Price
  ACGP Air Compressor, high throughput 
  ACMP Air Compressor, low noise 
  ARF Air Regulator/Filter 
  BT-A Armrest 
  BT-C Cable Manager™ 



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .