|  
Sign In  Or  Create New Account
  Lasers
    CW / Quasi-CW Solid State Lasers
    Diode Lasers
    Gas Lasers
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    High Energy Pulsed Lasers
    Laser Accessories
    Laser Accessory Kits
    Q-Switched DPSS Lasers
    Tunable Lasers
    Ultrafast Lasers
 Show All Product Lines
Home > Products > Lasers > Gas Lasers > BeamLok 2080 Ion Lasers

BeamLok 2080 Ion Lasers
BeamLok 2080 Ion Lasers

Applications
  • Spectroscopy
  • Holography
  • Interferometry
  • Laser Pumping
  • Materials Research

Product DetailSpecificationsDownloads Related Products
Product Detail

The BeamLok® 2080 is a large frame ion laser designed for 480V, 3-phase operation and will be individually configured and specified for each customer.
  • Offers a wide range of output power options in both visible and UV wavelengths to meet any scientific or industrial need
  • The best resonator in the business and the patented BeamLok technology lock the beam position and power from turn-on to turn-off, setting the industry standard for stability
  • Z-Lok® automated single-frequency accessory sets the standard for convenient, stable, mode-hop-free single-frequency performance for maximum productivity.
  • Patented wavelength-selective mirrors enable the most efficient and convenient single-line and single-frequency operation available resulting in higher power, longer life, and greater stability
  • Unique J-Lok® jitter reduction accessory provides unprecedented single frequency enabling the most demanding spectroscopy and holography applications
  • Easily adjustable intracavity aperture for simple, precise laser mode control
  • Hand-held remote control units provide complete, simple laser control and performance feedback from almost any convenient location
  • Complete computer control available through RS-232 or IEEE, 488 interface for remote or automated operation
  • Four standard configurations available
Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .