|
|
| BeamLok 2060 Krypton Lasers
|
|
|
|
|
|
Product Detail
Specifications
|
The BeamLok® 2060 is a small frame ion laser designed for 208V, 3-phase operation and will be individually configured and specified for each customer. |
-
Offers a wide range of output power options in visible, IR and UV wavelengths to meet any scientific or industrial need- The best resonator in the business and the patented BeamLok technology lock the beam position and power from turn-on to turn-off, setting the industry standard for stability
- Z-Lok® automated single-frequency accessory sets the standard for convenient, stable, mode-hop-free single-frequency performance for maximum productivity
- Patented wavelength-selective mirrors enable the most efficient and convenient single-line and single-frequency operation available resulting in higher power, longer life, and greater stability
- Unique J-Lok® jitter reduction accessory provides unprecedented single frequency enabling the most demanding spectroscopy and holography applications
- Easily adjustable intracavity aperture for simple, precise laser mode control
- Hand-held remote control units provide complete, simple laser control and performance feedback from almost any convenient location
- Complete computer control available through RS-232 or IEEE, 488 interface for remote or automated operation
- Four standard configurations available
|
Applications |
-
Spectroscopy - Materials processing
- Interferometry
- Holography
- Lithography
- Light scattering and LDV/LDA
|
|
|
Back To Top
|
|
|
| |
|
|
|
|
|
|
|
|
|