|  
   
  Opto-Mechanics
    Accessories
    Bases and Brackets
    Component Sets and Educational Kits
    Lens Holders
    Mirror Mounts
    Post and Rod Systems
    Rail Systems
    Specialty Optical Mounts
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Technical Reference
 Show All Product Lines
Home > Products > Opto-Mechanics > Specialty Optical Mounts > Beam Steerers

Beam Steerers
Beam Steerers
Mirrors sold separately

  • Precise beam direction and height control
  • Two mirror mounts with precision tip/tilt and rotation
  • Fine angular adjustment with 5 arc sec sensitivity
  • High-stability 1 in. (25.4 mm) diameter stainless steel post
  • Securely mounts anywhere on an optical table
  • Compatible with standard 1 in. (25.4 mm) diameter mirrors

Product Description Specifications Drawings Catalog PDF 3-D Model
Product Description
BSD Series Beam Steerers let you easily set your laser beam height and precisely control the azimuth and elevation angles of the beam leaving the periscope device. Our beam steerers have two fully adjustable mirror mounts, allowing entering beams to be non-parallel to the table surface. Adjust the bottom mirror to center the beam on the top mirror, then adjust the top mirror to steer the beam to the desired location.
ULTIMA® Mirror Mounts with 45° mirror holders for 1 in. (25.4 mm) diameter mirrors allow your beam to be precisely positioned. Sliding clamps on a solid stainless steel post, 8 in. (203.2 mm) high, when assembled, provide height adjustment with high stability. If a taller beam steerer is required, simply attach an extension post (see Pedestal Post System). The beam steerer is securely mounted anywhere on an optical table using the stainless steel clamping fork. Two 1 in. (25.4 mm) diameter mirrors must be ordered separately see Mirror Selection Guide.


Ordering Information
 Quantity Model Description Price
  BSD-2A Beam Steerer with Ultima Mirror Mounts 
  PS-SC Sliding Clamp, 8-32 Thread 


Ordering Information, Metric
 Quantity Model Description Price
  M-BSD-2A Beam Steerer with Ultima Mirror Mounts, Metric 
  M-PS-SC Sliding Clamp, M4 Thread, Metric 

Mirrors must be ordered separately. Select two 1 in. (25.4 mm) diameter mirrors.


Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .