|
|
| Beam Apertures for Oriel® Light Sources |
|
|
Beam Aperture
|
-
Limit angular aperture- Attenuate beam
|
|
|
|
Product Description
Catalog PDF
|
Product Description
These 1.0 and 1.5 inch (38 mm) diameter aluminum discs have a circular opening; they are useful for limiting the angular aperture entering a detector or monochromator. Use them with or without a diffuser. The 1.0 inch discs fit into the 7123 Optic Holder; the 1.5 inch models fit into the 6195. Both optic holders have 1.5 Inch Series Flanges.
These 1.0 and 1.5 inch (38 mm) diameter aluminum discs have a circular opening; they are useful for limiting the angular aperture entering a detector or monochromator. Use them with or without a diffuser. The 1.0 inch discs fit into the 7123 Optic Holder; the 1.5 inch models fit into the 6195. Both optic holders have 1.5 Inch Series Flanges.
| |
|
|
Ordering Information | Beam Apertures | | Quantity | Model | Description | Price | | | 70275 | Beam Aperture Disk, 1.0 inch Diameter, 0.4 inch Aperture | | | | 70276 | Beam Aperture Disk, 1.0 inch Diameter, 0.2 inch Aperture | | | | 70277 | Beam Aperture Disk, 1.0 inch Diameter, 0.1 inch Aperture | | | | 70291 | Beam Aperture Disk, 1.0 inch Diameter, 0.04 inch Aperture | | | | 71340 | Beam Aperture Disk, 1.5 inch Diameter, 1.0 inch Aperture | | | | 71360 | Beam Aperture Disk, 1.5 inch Diameter, 0.4 inch Aperture | | | | 71370 | Beam Aperture Disk, 1.5 inch Diameter, 0.2 inch Aperture | | | | 71380 | Beam Aperture Disk, 1.5 inch Diameter, 0.1 inch Aperture | | | | 71390 | Beam Aperture Disk, 1.5 inch Diameter, 0.04 inch Aperture | |
| Accessories | | Quantity | Model | Description | Price | | | 7123 | 1.0 Inch Optic Holder | | | | 6195 | 1.5 Inch Optic Holder | |
|
|
|
Back To Top
|
|
|
| |
|
|
|
|
|
|
|
|
|