Description
Models
Catalog PDF
6025 Hg(Ar) Lamp at input slit of 77250 1/8 m Monochromator
Convenience |
The Oriel® 6025 comes in its own convenient self-contained compact cylindrical case that houses both lamp and battery within. Just snap 6025 on the input of the monochromator and flip the toggle switch.
The 6025 uses a 9 V battery. An LED indicator advises you when the lamp intensity has dropped to about half of the value obtained with a fresh battery. You can continue to use the lamp for another 1 to 1.5 hours with decreasing output intensity. Total continuous operating time on one battery is approximately 2.5 hours. The lamp is not replaceable, but has a 5,000-hour lifetime (to half initial intensity). |
Optional Fiber Optic |
You can use the 6025 as an Hg(Ar) source for sample irradiation (keep in mind the battery life). Fiber coupling facilitates transport of the light. The 77850 and 77858 Fiber Holders hold SMA or ST terminated single fibers at the output of the 6025. |
Fig. 1 Temporal behavior of the output radiation from the 6025 Hg(Ar) Spectral Calibration Lamp. The output was recorded with a wideband silicon detector
|
Lamp Disposal |
For disposal of mercury-containing lamps, refer to www.lamprecycle.org. |