|
|
|
|
|
From left to right: BC-6, BC-5
|
-
Stainless steel strength- Adjustable height
- Available in two different lengths
- Notched tip provides superior clamping security
|
|
|
|
Product Description
Product Detail
Drawings
Downloads
Catalog PDF
3-D Model
|
Product Description
Base clamps provide flexibility in securing components to any surface having 1/4-20 (M6) tapped holes, where direct bolting is not possible. Newports base clamps are made from stainless steel, offering superior rigidity and thermal stability over traditional aluminum designs. These universal clamps are adjustable in height and are available in a short (BC-5) or long (BC-6) version.
Base clamps provide flexibility in securing components to any surface having 1/4-20 (M6) tapped holes, where direct bolting is not possible. Newports base clamps are made from stainless steel, offering superior rigidity and thermal stability over traditional aluminum designs. These universal clamps are adjustable in height and are available in a short (BC-5) or long (BC-6) version.
|
|
Ordering Information | | Quantity | Model | Description | Price | | | BC-5 | Adjustable-Height Base Clamp, Short, 1/4-20 Tapped Holes | | | | BC-6 | Adjustable-Height Base Clamp, Long, 1/4-20 Tapped Holes | |
| Ordering Information, Metric | | Quantity | Model | Description | Price | | | M-BC-5 | Adjustable-Height Base Clamp, Short, M6 Tapped Holes, Metric | | | | M-BC-6 | Adjustable-Height Base Clamp, Long, M6 Tapped Holes, Metric | |
| | Note: Screws included | |
|
|
|
|
Back To Top
|
|
|
| |
|
|
|
|
|
|
|
|
|