Bandpass Filter Selection Guide

Bandpass filters isolate a band of wavelengths from the total spectrum by providing a band of high transmission and bands of high rejection of spectral energy on both the long and short wavelength sides of the transmission band. We make catalog and custom bandpass filters over the range of 200 nm to 16 µm with bandwidths ranging from 0.3nm in the UV/VIS to as wide as 4µm in the IR.

Selecting an Optical Bandpass Filter

Click Bandpass Filters to shop or browse all of our standard models, or select a product series below for more information on our products and capabilities.

Series Features
FG-p10_1-S Bandpass Filters • Out-of-band blocking to less than 0.01% (10-4)
• Center wavelengths available from 214 nm to 900 nm
• Excellent temperature stability
• 25.4 mm diameter and 50.8 mm square sizes
• Superior lifetime in harsh environmental conditions
OP-ll_filter-S Laser Line Filters • Out-of-band blocking to less than 0.01% (10-4)
• Excellent temperature stability
• Center wavelengths at common laser lines
• 12.7 and 25.4 mm diameters