Balldriver® Allen Wrenches are made from high torque steel with a hardened ball tip for angled entry up to 25°. They are much faster to use than standard Allen wrenches and make tightening hard to reach screws simple. L-Allen wrenches have a ball tip on the long end for speed and a standard Allen tip on the short end for torque and leverage. Balldrivers have a screwdriver handle for comfort and speed.
Balldrivers are available in a set, with or without our stable holder. The set with the holder also includes an extra 3/16 in. or 5 mm balldriver (for 1/4-20 or M6 socket screws) so there is always one available. For those who already own balldrivers, our holder is available to make your set even better. Select individual balldrivers are also available for use with common screws.
The balldriver holders are made from a solid block of aluminum so they wont tip over when removing or inserting a wrench. Individually marked holes make selection of the correct wrench easier. No more searching for that lost wrenchsimply pick up the entire set and bring it to your work area.